Pin Header
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62100421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62130421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | |
![]() | 62200421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 62130621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62100821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62130821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | |
![]() | 62200821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 62131021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | |
![]() | 62201021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 623310235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 612690 613001 | |
![]() | 62101021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62101421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62131421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | |
![]() | 62201421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 62101621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62131621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62201621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 62102021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62132021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | |
![]() | 62202021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 623326235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 613001 | |
![]() | 62102821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62132821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62202821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | |
![]() | 62104021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62134021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62104421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62134421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62105021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 62135021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | |
![]() | 623350235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|