Pin Header
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
62100421021 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62130421021 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | ||
62200421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
62130621021 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62100821021 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62130821021 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | ||
62200821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
62131021021 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | ||
62201021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
623310235521 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 612690 613001 | ||
62101021021 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62101421021 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62131421021 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | ||
62201421121 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
62101621021 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62131621021 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62201621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
62102021021 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62132021021 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 613001 | ||
62202021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
623326235521 | SPEC | 6 files | 26 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 613001 | ||
62102821021 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62132821021 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62202821121 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 1 | Box | WR-PHD 1.27 mm THT Dual Pin Header | 613001 | ||
62104021021 | SPEC | 6 files | 40 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62134021021 | SPEC | 6 files | 40 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62104421021 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62134421021 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62105021021 | SPEC | 6 files | 50 | Dual | Pin Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
62135021021 | SPEC | 6 files | 50 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | ||
623350235521 | SPEC | 6 files | 50 | Dual | Pin Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|