| 963010042 | 1 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963020174 | 2 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963020042 | 2 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963030174 | 3 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963030042 | 3 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963040174 | 4 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963040042 | 4 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963050174 | 5 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963050042 | 5 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963060042 | 6 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963070042 | 7 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963080174 | 8 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963080042 | 8 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963090042 | 9 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963100174 | 10 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963100042 | 10 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963150042 | 15 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963150174 | 15 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |
 | 963200042 | 20 mm, 3.2 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length20 mm | Inner Diameter3.2 mm | Outer Diameter6 mm | |
 | 963200174 | 20 mm, 4.3 mm, 8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length20 mm | Inner Diameter4.3 mm | Outer Diameter8 mm | |