| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| SOT563 | 1.6 | 1.6 | 0.55 | SMT | |||
| SC70-6L | 2 | 2.2 | 1 | SMT | |||
| SOT23-6L | 2.9 | 2.8 | 1.16 | SMT | |||
| SOT23-5L | 2.9 | 2.8 | 1.16 | SMT | |||
| SOT143-4L | 2.92 | 2.4 | 1.06 | SMT |
LTSpice files
Characteristics
- Low clamping voltage
- Sturdy design
- Very low capacitance
- Flow Thru Design for a simple layout
- Rail to Rail protection
- Epoxy flame resistant UL94-V0
- RoHS, REACH and free of halogens
Reference Designs
Applications
- Very fast data lines
- USB 2.0
- Ethernet
- PoE
- VGA
- Sim Cards
- Keypads
Products
All
SOT563
SC70-6L
SOT23-6L
SOT23-5L
SOT143-4L
| Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 82400152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 6 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | – | – | ||
| 82400102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 7 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | 829999STICK | 829999BAG | ||
| 824011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6.1 | 2 | 13 | 13 | 16 | USB 1.0 -2.0 | 823999 | – | – | ||
| 8240136 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 3.3 | 1 | 4.5 | 3 | 12 | 9 | 24 | 3.3 V Operating Systems | 823999 | – | – | ||
| 8240116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6.1 | 2 | 12 | 13 | 12 | USB 1.0 -2.0 | 823999 | – | – | ||
| 8240026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | USB 1.0 -2.0 | – | – | – | ||
| 82400274 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
| 824015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 1 | 6.1 | 1 | 12 | 13 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
| 824001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | 2 | 6.2 | 1 | 5 | 14 | 8 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
| 824015043 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 3.3 | 1 | 4.5 | 2 | 30 | 7.5 | 30 | – | 823999 | – | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 82400152 | SPEC | |
| 82400102 | SPEC | |
| 824011 | SPEC | |
| 8240136 | SPEC | |
| 8240116 | SPEC | |
| 8240026 | SPEC | |
| 82400274 | SPEC | |
| 824015 | SPEC | |
| 824001 | SPEC | |
| 824015043 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line









Comments