OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-XHMI SMT Power Inductor

WE-XHMI SMT Power Inductor EXTENDED

Shielded

WE-XHMI SMT Power Inductor. Magnetically shielded. Composite core material allows high saturation currents. Operating temperature: -40°C up to +125°C.
 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
EXT. 1090 11.6 10.5 8.8 SMT
EXT. 1510 16.4 15.4 10 SMT
EXT. 4020 4.3 4.3 2 SMT
EXT. 4030 4.3 4.3 3 SMT
4040 4.3 4.3 4.1 SMT
5020 5.55 5.35 2 SMT
EXT. 5030 5.55 5.35 3 SMT
EXT. 5050 5.55 5.35 5.1 SMT
EXT. 6030 6.65 6.45 3 SMT
6060 6.65 6.45 6.1 SMT
7030 7.9 7.6 3 SMT
7070 7.9 7.6 7.1 SMT
EXT. 8080 8.8 8.3 7.8 SMT
NEW 1010 P 11.3 10 10 SMT
NEW 1060 P 11.3 10 6 SMT
NEW 6030 P 6.6 6.4 3.1 SMT
NEW 6060 P 6.6 6.4 6.1 SMT

Characteristics

  • Flat wire coil for low copper losses
  • Iron core material allows high saturation currents
  • Soft saturation enables high current capability and handles high transient current spikes
  • Magnetically shielded construction
  • Low leakage flux noise

WE-XHMI Performance:

  • Operating temperature: -55°C up to +150°C
  • Optimized for ultra low RDC and AC losses to enhance efficiency and minimize self-heating

WE-XHMI:

  • Operating temperature: -40°C up to +125°C
  • Reliable inductor featuring a balanced combination of low losses and high current capability

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • Power supplies for mobile devices
  • POL-converters
  • Mainboards / graphic cards
  • Battery powered devices
  • Wireless communication devices
  • Filter

Products

All
1090
1510
4020
4030
4040
5020
5030
5050
6030
6060
7030
7070
8080
1010 P
1060 P
6030 P
6060 P
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples
744393230011SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.11 23.7 41.5 2 2.44 295 SMT7443932
744393440015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 0.15 37 56 1.24 1.49 191 SMT
7443934450015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.15 56.8 48 0.9 1.2 160 SMT
744393330016SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.16 24.7 41.5 2.2 3.13 190 SMT7443932
744393340016SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.16 24.2 39.9 2.1 2.75 195 SMT7443932
744393440018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.18 35.65 50.6 1.32 1.45 169 SMT7443934
744393230022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.22 20 24.2 3.05 3.78 160 SMT7443932
7443934650022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.22 54 70.6 1.1 1.3 125 SMT
7443936050022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.22 96.6 114 0.37 0.5 115 SMT
7443934450022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.22 51.6 37.9 1.2 1.5 125 SMT
744393440033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.33 27.35 42.9 2.1 2.31 113 SMT7443934
744393330033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.33 20.8 27 3 4.25 105 SMT7443932
744393340033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.33 21.2 33.3 3.01 3.88 105 SMT
744393240033SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.33 19.4 20 3.1 4 110 SMT7443932
7443934450033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.33 42.5 33.7 1.6 2 87 SMT
744393230047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.47 14.5 12.8 5.25 6.69 95 SMT7443932
744393240047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.47 17.1 19.2 3.9 4.5 105 SMT7443932
744393440047SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.47 27.3 34 2.8 3.14 85 SMT
7443934650047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.47 45 40.6 1.4 1.5 75 SMT
7443934450047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.47 40.7 33.2 2.1 2.7 75 SMT
744393440056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.56 22.75 30.8 2.9 3.19 77 SMT
744393230056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.56 12.7 12 6.3 8 85 SMT
744393330056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.56 15.4 21.6 5.2 8 90 SMT7443932
744393340056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.56 18.3 24.4 3.99 4.81 75 SMT
744393240056SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.56 16.4 17 4.1 5.63 90 SMT
7443934450056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.56 31.4 32.7 2.7 3.4 68 SMT
744393240064SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.64 15.2 17 4.8 5.81 90 SMT
744393580068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 0.68 38 52.2 1.41 1.69 62 SMT
744393230068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.68 12.6 11.8 6.6 9.63 80 SMT7443932
744393330068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.68 13.3 17.2 6.7 9.38 75 SMT7443932
744393340068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.68 15.7 17.7 4.09 4.88 62 SMT7443932
744393440068SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.68 21.7 27.7 3.8 4.4 65 SMT
7443934650068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.68 40.6 29.4 1.7 2.1 62 SMT
7443936050068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.68 61.1 68.5 0.77 0.91 50 SMT
7443934450068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.68 30 22.3 2.8 3.4 57 SMT
744393230082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.82 10.8 11.6 9.3 11 70 SMT
7443934450082SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.82 28.7 21.9 3.4 4 50 SMT
744393240090SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 0.9 14 15.6 6.1 8.5 60 SMT
74439358010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 1 30.25 38.15 2.1 2.32 53 SMT7443934
74439344010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 15.75 24.95 5.5 6.05 59 SMT7443934
74439346010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1 20.95 24 3.39 4.07 60 SMT7443934
74439323010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 10 10.2 10.7 13.44 60 SMT7443932
74439324010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 11.1 12 8.7 10.32 55 SMT7443932
74439333010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 11.4 14.4 9.5 10.92 55 SMT7443932
74439334010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 14.7 13.4 6.3 8.4 48 SMT7443932
74439384010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 23.7 25 3.9 5.16 45 SMT7443934
74439369010SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1 48.2 55.3 1.4 1.61 40 SMT7443936
744393445010SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1 25.1 21.4 4.2 4.9 48 SMT
744393465010SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1 32.3 26.2 2.2 2.5 42 SMT
744393665010SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1 48.1 55 1.5 1.9 35 SMT
744393605010SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1 45.6 57 0.97 1.1 38 SMT
74439344012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 14.45 21.6 6.4 7.04 53 SMT7443934
74439346012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1.2 20.5 20 3.65 4.38 50 SMT
74439323012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 8.9 8.6 12.5 16.08 55 SMT
74439324012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 10.9 11.8 8.9 10.8 52 SMT
74439333012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 10.7 11.6 10.8 15 50 SMT7443932
74439334012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 13.6 13.3 6.6 8.76 46 SMT
74439384012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 23.6 21.9 4.2 5.4 38 SMT7443934
744393445012SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.2 24.8 20.6 4.3 5.2 44 SMT
744393465012SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.2 30.9 22.7 2.6 3.4 37 SMT
744393665012SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.2 43 52 1.8 2.2 30 SMT
74439369015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1.5 40.6 38.55 1.46 1.76 31 SMT
74439346015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1.5 19.35 20.5 3.9 4.68 44 SMT
74439358015SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 1.5 25.1 32 2.91 3.5 37 SMT7443934
74439323015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.5 7.8 8.4 16.3 18.48 53 SMT7443932
74439324015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.5 10.6 11.6 10.1 12.9 48 SMT
74439334015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.5 12 13 8 20.56 42 SMT7443932
74439384015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.5 20.1 18.8 5.1 6.6 36 SMT7443934
744393445015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.5 22 19.9 5.8 7 34 SMT
744393465015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.5 30.6 22 3 3.8 32 SMT
744393665015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.5 39.4 47 2.1 2.2 28 SMT
744393605015SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.5 41.9 55 1.4 1.7 30 SMT
74439346018SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1.8 17.35 18.3 4.7 5.64 42 SMT
74439334018SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.8 10.8 12.9 9.1 10.8 40 SMT
74439344018SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.8 14.4 17.6 9.7 10.45 38 SMT
744393445018SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.8 21.8 18.1 6.8 8 28 SMT
744393465018SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.8 25.7 21.5 3.5 4 31 SMT
74439358022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 21.85 26.45 3.7 4.07 33 SMT7443934
74439369022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 32.05 32.1 2.2 2.42 28 SMT
74439344022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 10.85 16.25 10.5 11.55 37 SMT7443934
74439346022SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 2.2 15.75 19.5 5.58 6.69 37 SMT
74439323022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2.2 7.2 6.3 20.2 23.52 37 SMT7443932
74439324022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 7.8 10.5 16.6 19.8 40 SMT
74439334022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 10.3 12.8 11.3 14.52 35 SMT7443932
74439384022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 16.7 13.8 7.9 10.56 27 SMT7443934
744393445022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2.2 19.2 17.7 8.3 10.3 27 SMT
744393465022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2.2 22.3 18.6 3.9 4.5 29 SMT
744393665022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2.2 33 38 3.1 4 23 SMT
744393605022SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2.2 29.5 42.5 1.9 2.6 26 SMT
74439369033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 24.95 34 3.4 3.74 23 SMT7443936
74439344033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 7.65 14.5 19.2 21.12 31 SMT7443934
74439387033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 18.2 18.6 6.4 8.76 23 SMT7443934
74439346033SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 3.3 10.7 15 10.83 12.99 31 SMT
74439324033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 7.1 8.2 20.2 25.5 30 SMT
74439325033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 7.2 7.9 20.4 25 30 SMT7443932
74439334033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 8.2 8 16.3 19.92 25 SMT7443932
74439384033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 11.4 13.6 14.4 19.08 25 SMT7443934
74439358033SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 17.9 20.3 6.8 7.48 25 SMT
74439370033SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 33.8 43 2.6 2.97 16 SMT
744393445033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 13.9 12.5 14.3 15.4 23 SMT
744393465033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 20.4 15.6 6 6.5 21 SMT
744393665033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 27.9 30 4.6 5.6 16 SMT
744393605033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 28.7 41.5 2.7 3.4 20 SMT
744393305033SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.3 9.2 12.3 13.2 16.6 26 SMT
74439358047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 4.7 13.35 16.65 8.65 9.51 22 SMT7443934
74439369047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 20 28.05 5 5.5 21 SMT7443936
74439370047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 29.7 47.4 3.1 3.41 16 SMT7443936
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 9.6 13 13 14.3 28 SMT7443934
74439387047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 15 16 9.2 11.52 20 SMT7443934
74439344047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 5.8 10.5 31 34.1 28 SMT7443934
74439324047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 5.3 5.8 31.3 36.96 28 SMT7443932
74439325047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 5.7 5.7 26.5 34.8 25 SMT
74439334047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 6.8 7.5 22.9 27.96 22 SMT7443932
74439384047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 9.5 11 19.8 24.96 18 SMT7443934
744393445047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4.7 13 10.8 16.7 21 18 SMT
744393465047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4.7 14.6 14.4 9.4 10.1 20 SMT
744393665047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4.7 24.7 26.5 5.7 7.3 14 SMT
744393605047SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4.7 27.9 28 3.8 4.5 15 SMT
74439369056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 18.15 24.45 5.9 6.49 18 SMT7443936
74439346056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 8.9 12.1 15 16.5 25 SMT7443934
74439387056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 14.8 13.9 12.4 13.32 15 SMT7443934
74439325056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 5.1 5.5 34.2 44.4 23 SMT7443932
744393305056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 6.7 9.7 21.8 25.44 21 SMT7443932
74439370056SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 5.6 29.6 40.1 3.5 3.96 14 SMT
744393445056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 5.6 11.7 10.6 19.9 24.1 16 SMT
744393465056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 5.6 13.7 12 10.9 11.7 15 SMT
744393665056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 5.6 23.9 21.5 6.4 8 12 SMT
744393605056SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 5.6 25.2 26 5 5.9 14 SMT
74439358068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 6.8 10.55 17.6 13 14.3 22 SMT7443934
74439369068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 16.3 23.25 7.16 7.88 16 SMT7443936
74439370068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 25.3 40.05 4.1 4.51 14 SMT
74439346068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 8.1 11.3 17.6 19.36 22 SMT7443934
74439387068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 12.5 13.7 12.4 16.8 15 SMT7443934
74439325068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 4.1 4.9 42.3 55 23 SMT7443932
744393305068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 6.6 6.9 23.7 29.28 18 SMT7443932
744393445068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6.8 9.8 9.3 24.4 28 15 SMT
744393465068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6.8 13.4 10.9 12.5 14 13 SMT
744393665068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6.8 22.2 20 7.1 9 11 SMT
744393605068SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6.8 20 23.5 5.9 7 13 SMT
74439370082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 21.35 36.4 5.5 6.05 11 SMT
74439346082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 6.95 9.3 23 25.3 19 SMT7443934
74439369082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 13.4 20.45 10 11 16 SMT
744393305082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 5.9 6.2 29.3 34.68 16 SMT7443932
74439387082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 11.2 12.7 14.5 19.5 14 SMT7443934
744393445082SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8.2 7.8 8.8 36 38 14 SMT
744393465082SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8.2 13.1 10.1 14.6 16.8 12 SMT
744393665082SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8.2 19.4 19.5 10.7 13 10 SMT
744393605082SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8.2 19.2 21.5 7.1 8.7 12 SMT
74439358100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 10 8.5 13.5 19 20.9 17 SMT7443934
74439370100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 19.6 31.2 6.4 7.04 9 SMT7443936
74439346100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 6.4 9.7 26.5 29.15 18 SMT7443934
74439369100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 12.7 20.3 11 12.1 14 SMT7443936
744393305100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 5 6 35.4 43.08 14 SMT7443932
74439387100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 9.6 12.6 19 22.92 13 SMT7443934
744393445100SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 7.5 7.4 40.3 44 13 SMT
744393465100SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 10 9.9 18 19.4 12 SMT
744393665100SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 15.3 18.5 12.6 15.4 9 SMT
744393605100SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 17.2 21 8.5 9.7 10 SMT
744393445120SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 12 6.6 7 48.5 53 12 SMT
744393465120SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 12 8.9 9.8 22.8 24.2 11 SMT
74439370150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 14.7 26.1 10.5 11.55 8 SMT7443936
74439346150SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 15 4.9 7.4 42 46.2 14 SMT7443934
74439369150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 10.75 16.95 14.8 16.28 11 SMT7443936
74439358150SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files Active i| Production is active. Expected lifetime: >10 years. 15 7.25 10.7 25 27.5 12 SMT7443934
744393305150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 4 4.9 56.8 70.8 12 SMT7443932
744393445150SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 15 5.9 6.5 61.8 72 9 SMT
744393465150SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 15 8.5 7.8 28.6 31.1 8 SMT
744393605150SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 15 14.9 20.5 12.9 15.2 8 SMT
744393445180SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 18 5 5.6 68.3 77 8 SMT
744393465180SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 18 7.2 6.8 34.5 37.3 8 SMT
74439370220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 13.35 22.35 12.5 13.75 7 SMT7443936
744393305220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 3.5 4 75 90 10 SMT7443932
74439358220SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

10 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 22 7.1 8.3 30.7 34.1 8 SMT
74439369220SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 22 9.7 13.8 21 23.65 8 SMT
744393465220SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 22 5.3 6.7 42 46.9 8 SMT
744393605220SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 22 11.6 15.5 18.7 22 6 SMT
74439370330SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 10.8 18.15 18 19.8 5 SMT7443936
74439369330SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 33 7.1 11.7 36.2 39.6 7 SMT
Order Code Data­sheet Simu­lation
744393230011SPEC
744393440015SPEC
7443934450015SPEC
744393330016SPEC
744393340016SPEC
744393440018SPEC
744393230022SPEC
7443934650022SPEC
7443936050022SPEC
7443934450022SPEC
744393440033SPEC
744393330033SPEC
744393340033SPEC
744393240033SPEC
7443934450033SPEC
744393230047SPEC
744393240047SPEC
744393440047SPEC
7443934650047SPEC
7443934450047SPEC
744393440056SPEC
744393230056SPEC
744393330056SPEC
744393340056SPEC
744393240056SPEC
7443934450056SPEC
744393240064SPEC
744393580068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

744393230068SPEC
744393330068SPEC
744393340068SPEC
744393440068SPEC
7443934650068SPEC
7443936050068SPEC
7443934450068SPEC
744393230082SPEC
7443934450082SPEC
744393240090SPEC
74439358010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439344010SPEC
74439346010SPEC
74439323010SPEC
74439324010SPEC
74439333010SPEC
74439334010SPEC
74439384010SPEC
74439369010SPEC
744393445010SPEC
744393465010SPEC
744393665010SPEC
744393605010SPEC
74439344012SPEC
74439346012SPEC
74439323012SPEC
74439324012SPEC
74439333012SPEC
74439334012SPEC
74439384012SPEC
744393445012SPEC
744393465012SPEC
744393665012SPEC
74439369015SPEC
74439346015SPEC
74439358015SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439323015SPEC
74439324015SPEC
74439334015SPEC
74439384015SPEC
744393445015SPEC
744393465015SPEC
744393665015SPEC
744393605015SPEC
74439346018SPEC
74439334018SPEC
74439344018SPEC
744393445018SPEC
744393465018SPEC
74439358022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439369022SPEC
74439344022SPEC
74439346022SPEC
74439323022SPEC
74439324022SPEC
74439334022SPEC
74439384022SPEC
744393445022SPEC
744393465022SPEC
744393665022SPEC
744393605022SPEC
74439369033SPEC
74439344033SPEC
74439387033SPEC
74439346033SPEC
74439324033SPEC
74439325033SPEC
74439334033SPEC
74439384033SPEC
74439358033SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439370033SPEC
744393445033SPEC
744393465033SPEC
744393665033SPEC
744393605033SPEC
744393305033SPEC
74439358047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439369047SPEC
74439370047SPEC
74439346047SPEC
74439387047SPEC
74439344047SPEC
74439324047SPEC
74439325047SPEC
74439334047SPEC
74439384047SPEC
744393445047SPEC
744393465047SPEC
744393665047SPEC
744393605047SPEC
74439369056SPEC
74439346056SPEC
74439387056SPEC
74439325056SPEC
744393305056SPEC
74439370056SPEC
744393445056SPEC
744393465056SPEC
744393665056SPEC
744393605056SPEC
74439358068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439369068SPEC
74439370068SPEC
74439346068SPEC
74439387068SPEC
74439325068SPEC
744393305068SPEC
744393445068SPEC
744393465068SPEC
744393665068SPEC
744393605068SPEC
74439370082SPEC
74439346082SPEC
74439369082SPEC
744393305082SPEC
74439387082SPEC
744393445082SPEC
744393465082SPEC
744393665082SPEC
744393605082SPEC
74439358100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439370100SPEC
74439346100SPEC
74439369100SPEC
744393305100SPEC
74439387100SPEC
744393445100SPEC
744393465100SPEC
744393665100SPEC
744393605100SPEC
744393445120SPEC
744393465120SPEC
74439370150SPEC
74439346150SPEC
74439369150SPEC
74439358150SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

744393305150SPEC
744393445150SPEC
744393465150SPEC
744393605150SPEC
744393445180SPEC
744393465180SPEC
74439370220SPEC
744393305220SPEC
74439358220SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74439369220SPEC
744393465220SPEC
744393605220SPEC
74439370330SPEC
74439369330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Flat Wire Inductor

Designed For Efficiency!

Electronic devices are getting more efficient and smaller. Therefore it is important that electronic components are designed accordingly. To fulfill these requirements WE inductors are using optimized core materials and suitable wire shapes like flat wire. The WE-XHMI series features an extremely high current capability of up to 56 A saturation current and the ability to handle high current transient peaks. Its design with flat wire coil and a composite core material ensures low AC copper losses and stable behavior under temperature fluctuations.

The size difference between WE-XHMI and a conventional standard shielded power inductor

Using flat wire is space saving and requires less space on the PCB than an equivalent round wire inductor in terms of volume. When comparing 1:1 sizes, flat wire inductors offer better rated currents than an equivalent round wire inductors and therefore can be operated at higher currents.

Videos

How to choose the right coil type (inductor)?!

Videos

Webinar: Definition of component heating of power inductors in switching regulators