Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
4012 | 4.45 | 4.06 | 1 | SMT | |||
4020 | 4.45 | 4.06 | 1.8 | SMT | |||
4020 HT | 4.45 | 4.06 | 1.8 | SMT | |||
5020 | 5.7 | 5.2 | 1.8 | SMT | |||
EXT. | 5020 HT | 5.7 | 5.2 | 1.8 | SMT | ||
5030 | 5.7 | 5.2 | 2.8 | SMT | |||
7030 | 7.3 | 6.6 | 2.8 | SMT | |||
EXT. | 7030 HT | 7.3 | 6.6 | 2.8 | SMT | ||
7050 | 7.3 | 6.6 | 4.8 | SMT | |||
EXT. | 7050 HT | 7.3 | 6.6 | 4.8 | SMT | ||
8030 | 9.7 | 8.5 | 3 | SMT | |||
8040 | 9.7 | 8.5 | 4 | SMT | |||
1040 | 11 | 10 | 3.8 | SMT | |||
1335 | 13.5 | 12.6 | 3.3 | SMT | |||
1365 | 13.65 | 12.5 | 6.2 | SMT |
LTSpice files
Characteristics
- Compact Design
- Magnetically shielded
- High current capability
- Handles high transient current spikes
- No acoustic noise and no leakage field
- Operating temperature: -40°C to +125°C
WE-LHMI Sizes 4020HT 5020HT 7030HT 7050HT
- High Temperature Series with operating temperature from -55 °C to +150 °C
- Designed to avoid thermal aging degradation
Applications
- DC/DC Converters for high current power supplies
- DC/DC Converters for Field Programmable Gate Arrays (FPGA)
- POL Converters
- Portable power like PDA, digital camera
- Mainboards/ graphic cards
- CPU/ RAM
- Battery powered devices
Application Notes
- ANP019 Inductor Current Rating
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP047 The Behavior of Electro-Magnetic Radiation of Power Inductors in Power Management
- ANP118 Acoustic noise & Coil whine effect
- ANP126 Voltage specification for molded inductors
- ANP128 Introduction to thermal aging in molded power inductors
- ANP138 Custom Rated Current Calculator
- ANP142 Effects of molded power inductor degradation due to higher voltage or temperature in a DC/DC converter
- SN018 Cracks on Molded Power Inductors
Products
All
4012
4020
4020 HT
5020
5020 HT
5030
7030
7030 HT
7050
7050 HT
8030
8040
1040
1335
1365
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373210010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 14.1 | 16.1 | 29.6 | 5.5 | 365 | SMT | 7443732 | ||
744373240010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 16.5 | 20.9 | 37.6 | 4 | 323 | SMT | 7443732 | ||
744373210022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 11.4 | 11.1 | 21.5 | 8 | 230 | SMT | 7443732 | ||
744373240022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT | 7443732 | ||
744373460022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 23 | 29.9 | 54.3 | 2.8 | 149 | SMT | 7443734 | ||
744373560022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 29.5 | 32.1 | 63.4 | 1.61 | 110 | SMT | – | ||
744373580022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 38.5 | 38.3 | 80.4 | 1.35 | 145 | SMT | – | ||
744373680022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 41.4 | 46 | 94.2 | 1 | 153 | SMT | 7443736 | ||
744373770022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 45 | 23.9 | 57.4 | 0.9 | 130 | SMT | 7443736 | ||
7443739650022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 54.9 | 81.5 | 120 | 0.6 | 112.3 | SMT | – | ||
744373240033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 10.5 | 11.2 | 22 | 8.6 | 143 | SMT | 7443732 | ||
744373340033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 12.4 | 14.7 | 29.3 | 7.3 | 100 | SMT | 7443735 | ||
744373360033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 15.1 | 15 | 29.3 | 5 | 120 | SMT | 7443735 | ||
744373460033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 17.8 | 27.1 | 47 | 3.9 | 124 | SMT | 7443734 | ||
744373560033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 24.8 | 26.2 | 51.9 | 2.57 | 95 | SMT | – | ||
744373580033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 29.7 | 31.4 | 67.2 | 2.15 | 96 | SMT | – | ||
744373770033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 41.6 | 23.9 | 65.5 | 1.05 | 84 | SMT | 7443736 | ||
7443739650033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 49 | 57.5 | 108.6 | 0.8 | 74.7 | SMT | – | ||
744373680036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.36 | 36.2 | 44.5 | 79.4 | 1.2 | 104 | SMT | 7443736 | ||
744373680039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.39 | 35.3 | 43 | 77.5 | 1.3 | 101 | SMT | 7443736 | ||
744373680045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.45 | 32.6 | 34.9 | 64.5 | 1.5 | 82 | SMT | 7443736 | ||
744373210047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 6.9 | 6.8 | 12.5 | 20 | 120 | SMT | 7443732 | ||
744373240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 8.7 | 10.4 | 19.6 | 14 | 122 | SMT | 7443732 | ||
744373340047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 11.5 | 9.6 | 19.8 | 8.6 | 95 | SMT | 7443735 | ||
744373360047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 12.3 | 10.8 | 21.5 | 7.4 | 100 | SMT | 7443735 | ||
744373460047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 16.6 | 21.4 | 37.8 | 4.2 | 91 | SMT | 7443734 | ||
744373490047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 17.8 | 20 | 41.6 | 3.9 | 96 | SMT | 7443734 | ||
744373560047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 23.2 | 22 | 44.7 | 3.33 | 72 | SMT | – | ||
744373580047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 27.6 | 27.1 | 56.8 | 2.38 | 82 | SMT | – | ||
744373770047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 33.8 | 17.2 | 40.2 | 1.6 | 77 | SMT | 7443736 | ||
7443739650047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 40.7 | 49.7 | 99.4 | 1.2 | 60 | SMT | – | ||
744373240056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 7.9 | 6.7 | 13 | 16 | 104 | SMT | 7443732 | ||
744373490056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 17.6 | 19.9 | 36.4 | 4.2 | 85 | SMT | 7443736 | ||
744373680056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 29.3 | 31.7 | 60.9 | 1.8 | 70 | SMT | 7443736 | ||
744373770056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 32.9 | 16.8 | 42.8 | 1.7 | 59 | SMT | 7443736 | ||
7443739650056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 37.1 | 36.3 | 68.3 | 1.2 | 51.7 | SMT | – | ||
744373240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 7.3 | 7.1 | 14 | 19 | 90 | SMT | 7443732 | ||
744373340068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 9.4 | 9.8 | 17.8 | 12.4 | 90 | SMT | 7443735 | ||
744373360068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 9.8 | 10.2 | 19.3 | 12 | 90 | SMT | 7443735 | ||
744373460068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 15.1 | 15.9 | 31.6 | 5.5 | 72 | SMT | 7443734 | ||
744373490068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 16.7 | 18.8 | 33.8 | 4.5 | 73 | SMT | 7443734 | ||
744373560068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 18.5 | 21 | 43 | 3.99 | 53 | SMT | – | ||
744373580068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 21.5 | 17.5 | 37.8 | 3.22 | 45 | SMT | – | ||
744373680068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 23.8 | 30.6 | 58.3 | 2.7 | 53 | SMT | 7443736 | ||
744373770068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 28.8 | 15.7 | 42.5 | 2.2 | 51 | SMT | 7443736 | ||
7443739650068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 35.6 | 35.7 | 67.4 | 1.5 | 51.1 | SMT | – | ||
744373460082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 12.7 | 15 | 31.9 | 8 | 60 | SMT | 7443734 | ||
744373490082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 15.5 | 17.4 | 31.6 | 4.9 | 70 | SMT | 7443734 | ||
744373560082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 17.3 | 19.3 | 40.9 | 4.87 | 51 | SMT | – | ||
744373580082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 20.7 | 19.7 | 41.6 | 3.88 | 51 | SMT | – | ||
74437321010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.5 | 5.65 | 10 | 47 | 90 | SMT | 7443732 | ||
74437324010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.2 | 6.5 | 12.5 | 27 | 89 | SMT | 7443732 | ||
74437334010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 7.4 | 9.2 | 17.7 | 20 | 65 | SMT | 7443735 | ||
74437336010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.6 | 7.4 | 14.2 | 14 | 60 | SMT | 7443735 | ||
74437346010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 11.4 | 14.7 | 29 | 10 | 54 | SMT | 7443734 | ||
74437349010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 13.4 | 13 | 25.8 | 6.5 | 51 | SMT | 7443734 | ||
74437356010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 15.7 | 15.8 | 34.2 | 8.35 | 44 | SMT | – | ||
74437358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 18.6 | 20.6 | 43.1 | 4.63 | 42 | SMT | – | ||
74437368010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 21.3 | 22.7 | 48.3 | 3.3 | 45 | SMT | 7443736 | ||
74437377010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 23.5 | 15.4 | 38 | 3.5 | 41 | SMT | 7443736 | ||
744373965010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 28.2 | 32.7 | 59.9 | 2.3 | 43.5 | SMT | – | ||
7443732448010 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.7 | 4 | 8.5 | 27 | 66 | SMT | 744373001 | |
7443733448010 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | 9.5 | 5.4 | 12 | 17.5 | 62 | SMT | 744373001 | |
7443734648010 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | 13.5 | 8.5 | 18.5 | 7.4 | 53 | SMT | 744373001 | |
7443734948010 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | 18 | 8.5 | 17.8 | 6.5 | 44 | SMT | 744373001 | |
74437324012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 5.85 | 6.3 | 11.6 | 30 | 71 | SMT | 7443732 | ||
74437334012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 6.4 | 7.5 | 14 | 28 | 60 | SMT | 7443735 | ||
74437336012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 8.3 | 7.5 | 13.9 | 16 | 50 | SMT | 7443735 | ||
74437349012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 12.4 | 12 | 24 | 7.5 | 45 | SMT | 7443734 | ||
74437321015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.9 | 2.7 | 5.1 | 63.3 | 60 | SMT | 7443732 | ||
74437324015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4.9 | 5.65 | 10.1 | 42 | 64 | SMT | 7443732 | ||
74437334015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6 | 6.6 | 13.6 | 30.5 | 50 | SMT | 7443735 | ||
74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT | 7443735 | ||
74437346015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 9.1 | 11.2 | 27.6 | 15 | 45 | SMT | 7443734 | ||
74437349015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 11.3 | 9.7 | 18.7 | 9 | 35 | SMT | 7443734 | ||
74437356015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 12.2 | 13.5 | 27.2 | 13.3 | 32 | SMT | – | ||
74437377015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 17.8 | 14.3 | 33.8 | 5.5 | 30 | SMT | 7443736 | ||
744373965015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 25.7 | 28.9 | 55.2 | 3 | 29.5 | SMT | – | ||
7443732448015 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6 | 3.4 | 7 | 46 | 55 | SMT | 744373001 | |
7443733448015 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.5 | 5.7 | 4.2 | 9.5 | 43 | 54 | SMT | 744373001 | |
7443734648015 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.5 | 11.8 | 8 | 17 | 12.1 | 44 | SMT | 744373001 | |
7443734948015 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.5 | 15.8 | 7.5 | 15.5 | 8.5 | 38 | SMT | 744373001 | |
74437346018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 8.8 | 10.2 | 21.4 | 17 | 35 | SMT | – | ||
74437321022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.5 | 3.2 | 6.2 | 80 | 55 | SMT | 7443732 | ||
74437324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.05 | 4.45 | 8.4 | 61 | 49 | SMT | 7443732 | ||
74437334022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.75 | 6.4 | 11.9 | 50 | 46 | SMT | 7443735 | ||
74437336022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.2 | 7 | 14 | 35 | 42 | SMT | 7443735 | ||
74437346022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 7.7 | 10 | 19.1 | 20 | 32 | SMT | 7443734 | ||
74437349022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 9.9 | 10.5 | 19.1 | 12 | 30 | SMT | 7443734 | ||
74437356022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 9.5 | 10 | 19.6 | 20.3 | 24 | SMT | – | ||
74437358022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 12 | 17.2 | 36.8 | 9.41 | 29 | SMT | – | ||
74437368022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 14.3 | 18.1 | 38.7 | 7 | 27 | SMT | 7443736 | ||
74437377022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 14.3 | 14.2 | 31.2 | 8 | 22 | SMT | 7443736 | ||
744373965022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 21.6 | 20.7 | 41.1 | 4.2 | 21.6 | SMT | – | ||
7443732448022 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.1 | 2.9 | 6 | 61 | 44 | SMT | 744373001 | |
7443733448022 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2.2 | 6 | 3 | 6.7 | 38 | 40 | SMT | 744373001 | |
7443734648022 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2.2 | 9.7 | 6.8 | 14.7 | 17 | 34 | SMT | 744373001 | |
7443734948022 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2.2 | 12.3 | 6.5 | 12.8 | 14 | 31 | SMT | 744373001 | |
74437346025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 7.3 | 8.5 | 17.3 | 22 | 30 | SMT | – | ||
74437321033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.15 | 2.6 | 4.8 | 97 | 40 | SMT | 7443732 | ||
74437324033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.5 | 2.75 | 5.45 | 76 | 40 | SMT | 7443732 | ||
74437334033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.75 | 5.25 | 9.6 | 76 | 35 | SMT | 7443735 | ||
74437336033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 5.45 | 5.55 | 10.9 | 38 | 27 | SMT | 7443735 | ||
74437346033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 6.2 | 8.4 | 16.6 | 30 | 27 | SMT | 7443734 | ||
74437349033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.5 | 7.9 | 15.1 | 20.9 | 26 | SMT | 7443734 | ||
74437356033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 8 | 8.8 | 16.1 | 27.4 | 19 | SMT | – | ||
74437358033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 10 | 12.4 | 27 | 14.9 | 20 | SMT | – | ||
74437368033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 11.1 | 15.6 | 31.2 | 11.8 | 22 | SMT | 7443736 | ||
74437377033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 12.8 | 13.3 | 30.9 | 11 | 17 | SMT | 7443736 | ||
744373965033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 16.2 | 20.3 | 41.5 | 6.8 | 20.3 | SMT | – | ||
7443732448033 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.3 | 2.5 | 5.6 | 71 | 33 | SMT | 744373001 | |
7443733448033 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 4.9 | 2.8 | 6.5 | 60 | 36 | SMT | 744373001 | |
7443734648033 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 7.6 | 5.6 | 10.8 | 22 | 28 | SMT | 744373001 | |
7443734948033 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 10.6 | 5.6 | 11.8 | 23 | 26 | SMT | 744373001 | |
74437368039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 10.3 | 12 | 26.8 | 14.5 | 17 | SMT | 7443736 | ||
74437321047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.55 | 2.1 | 4.1 | 145 | 34 | SMT | 7443732 | ||
74437324047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.95 | 2.45 | 5.4 | 105 | 31 | SMT | 7443732 | ||
74437334047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3 | 4.1 | 7.5 | 116 | 27 | SMT | 7443735 | ||
74437336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.35 | 3.85 | 7.6 | 53 | 25 | SMT | 7443735 | ||
74437346047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 5.35 | 7.5 | 15.5 | 40 | 22 | SMT | 7443734 | ||
74437349047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.2 | 7.5 | 14.6 | 30.8 | 24 | SMT | 7443734 | ||
74437356047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.7 | 8.1 | 15.2 | 34.2 | 16 | SMT | – | ||
74437358047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 7.9 | 10.8 | 22.9 | 22.6 | 19 | SMT | – | ||
74437368047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 9.4 | 11.7 | 26 | 15.5 | 16 | SMT | 7443736 | ||
74437377047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 10.6 | 12 | 25.1 | 15 | 13 | SMT | 7443736 | ||
744373965047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 15.1 | 18.4 | 35.8 | 8.4 | 13.9 | SMT | – | ||
7443732448047 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.3 | 2.2 | 4.7 | 115 | 25 | SMT | 744373001 | |
7443733448047 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.7 | 3.6 | 2.6 | 5.8 | 88 | 30 | SMT | 744373001 | |
7443734648047 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.7 | 6.1 | 4.4 | 9.8 | 40 | 24 | SMT | 744373001 | |
7443734948047 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.7 | 8.5 | 5.2 | 11.4 | 31 | 20 | SMT | 744373001 | |
74437321056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.15 | 1.95 | 3.65 | 208 | 28 | SMT | 7443732 | ||
74437324056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.6 | 2.4 | 5.1 | 125 | 30 | SMT | 7443732 | ||
74437334056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.85 | 3.7 | 7 | 122 | 21 | SMT | 7443735 | ||
74437336056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 4.15 | 3.85 | 7.7 | 63 | 22 | SMT | 7443735 | ||
74437346056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 5 | 5.9 | 12.1 | 48 | 20 | SMT | 7443734 | ||
74437349056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 4.9 | 6.6 | 16.5 | 49 | 17 | SMT | 7443734 | ||
744373965056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 13.3 | 18.3 | 33 | 10 | 13.7 | SMT | – | ||
74437368056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 8.7 | 9.4 | 19.4 | 19.3 | 13 | SMT | – | ||
74437321068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.65 | 1.65 | 3.05 | 360 | 25 | SMT | 7443732 | ||
74437324068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.35 | 2.4 | 4.75 | 172 | 29 | SMT | 7443732 | ||
74437334068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.65 | 3.05 | 5.55 | 150 | 20.5 | SMT | 7443735 | ||
74437336068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.75 | 2.9 | 5.9 | 76.2 | 20 | SMT | 7443735 | ||
74437346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.45 | 5.45 | 10.6 | 60 | 18 | SMT | 7443734 | ||
74437349068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.8 | 6.3 | 13.1 | 51.5 | 16 | SMT | 7443734 | ||
74437356068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 5.8 | 6.9 | 14.2 | 49.3 | 14 | SMT | – | ||
74437358068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.4 | 8.5 | 17.7 | 33.4 | 12 | SMT | – | ||
74437368068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 8.6 | 8 | 17.4 | 23.3 | 13 | SMT | 7443736 | ||
744373965068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 12.7 | 15.8 | 28.9 | 11.6 | 11.6 | SMT | – | ||
7443732448068 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.7 | 1.6 | 3 | 228 | 19 | SMT | 744373001 | |
7443733448068 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6.8 | 3.5 | 1.9 | 4.5 | 159 | 26 | SMT | 744373001 | |
7443734648068 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6.8 | 5.2 | 3.5 | 7.6 | 48 | 19 | SMT | 744373001 | |
7443734948068 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6.8 | 7.5 | 4 | 8.4 | 34 | 16 | SMT | 744373001 | |
74437321082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 1.6 | 1.65 | 2.85 | 376 | 24 | SMT | 7443732 | ||
74437324082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.3 | 1.8 | 3.8 | 180 | 22 | SMT | 7443732 | ||
74437334082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.5 | 3 | 5.65 | 171 | 20 | SMT | 7443735 | ||
74437346082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 4.1 | 5.1 | 10.1 | 68 | 17 | SMT | 7443734 | ||
74437349082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 4.35 | 6 | 12.2 | 63 | 15 | SMT | 7443734 | ||
74437356082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 4.6 | 6.3 | 14 | 59.3 | 11 | SMT | – | ||
74437358082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 5.45 | 8.6 | 16.6 | 45 | 10 | SMT | – | ||
74437321100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.4 | 1.5 | 2.65 | 463 | 23 | SMT | 7443732 | ||
74437324100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.95 | 1.5 | 3.15 | 243 | 23 | SMT | 7443732 | ||
74437334100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.25 | 2.7 | 5.15 | 199 | 16 | SMT | 7443735 | ||
74437336100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.9 | 2.8 | 5.35 | 128 | 16 | SMT | 7443735 | ||
74437346100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.75 | 5 | 9.8 | 85 | 15 | SMT | 7443734 | ||
74437349100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.05 | 5.6 | 10.5 | 69 | 12 | SMT | 7443734 | ||
74437356100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.45 | 6.2 | 13.4 | 71.2 | 10 | SMT | – | ||
74437358100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5.05 | 8.3 | 15.9 | 51.8 | 9 | SMT | – | ||
74437368100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | 7.9 | 16.8 | 30 | 12 | SMT | 7443736 | ||
744373965100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 11.8 | 13.2 | 23.9 | 16.5 | 8 | SMT | – | ||
7443732448100 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.4 | 1 | 2.4 | 243 | 16 | SMT | 744373001 | |
7443733448100 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 2.6 | 1.2 | 3 | 230 | 20 | SMT | 744373001 | |
7443734648100 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 4.3 | 2.8 | 6 | 78 | 15 | SMT | 744373001 | |
7443734948100 | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 6.6 | 3.7 | 8 | 50 | 12 | SMT | 744373001 | |
744373965120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 9.1 | 12.9 | 26.6 | 20 | 7.6 | SMT | – | ||
74437349150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3.6 | 3.5 | 7.2 | 92 | 10 | SMT | 7443734 | ||
74437368150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 5.7 | 5.55 | 11.8 | 45 | 8 | SMT | 7443736 | ||
74437324150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.6 | 1.35 | 2.75 | 374 | 17 | SMT | 7443732 | ||
744373965150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.7 | 10.2 | 18.5 | 28 | 7.5 | SMT | – | ||
74437346150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3.15 | 3.2 | 6.1 | 123 | 12 | SMT | – | ||
74437324220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.3 | 1.45 | 2.35 | 500 | 14 | SMT | 7443732 | ||
74437346220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.5 | 2.75 | 5.95 | 190 | 10 | SMT | 7443734 | ||
74437349220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.75 | 4.15 | 8.5 | 170 | 8 | SMT | 7443734 | ||
74437368220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.5 | 5 | 10.8 | 74 | 7 | SMT | 7443736 | ||
744373965220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6.5 | 6.7 | 13.9 | 37 | 5.4 | SMT | – | ||
74437349330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 2.45 | 2.6 | 4.75 | 200 | 7.5 | SMT | 7443734 | ||
74437368330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3.75 | 3.3 | 7.4 | 112 | 6 | SMT | 7443736 | ||
744373965330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 5.45 | 6.3 | 13.2 | 58 | 4.4 | SMT | – | ||
74437349470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.9 | 1.8 | 3.4 | 330 | 7.3 | SMT | 7443734 | ||
74437368470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2.95 | 2.55 | 6.7 | 167 | 5 | SMT | 7443736 | ||
744373965470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.4 | 6.15 | 13.1 | 90 | 3.8 | SMT | – | ||
74437349560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.75 | 1.4 | 2.7 | 396 | 6 | SMT | 7443734 | ||
74437349680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.65 | 1.45 | 3.8 | 445 | 3.5 | SMT | 7443734 | ||
744373965101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.2 | 3.45 | 6.8 | 165 | 2.4 | SMT | – |
Order Code | Datasheet | Simulation |
---|---|---|
744373210010 | SPEC | |
744373240010 | SPEC | |
744373210022 | SPEC | |
744373240022 | SPEC | |
744373460022 | SPEC | |
744373560022 | SPEC | |
744373580022 | SPEC | |
744373680022 | SPEC | |
744373770022 | SPEC | |
7443739650022 | SPEC | |
744373240033 | SPEC | |
744373340033 | SPEC | |
744373360033 | SPEC | |
744373460033 | SPEC | |
744373560033 | SPEC | |
744373580033 | SPEC | |
744373770033 | SPEC | |
7443739650033 | SPEC | |
744373680036 | SPEC | |
744373680039 | SPEC | |
744373680045 | SPEC | |
744373210047 | SPEC | |
744373240047 | SPEC | |
744373340047 | SPEC | |
744373360047 | SPEC | |
744373460047 | SPEC | |
744373490047 | SPEC | |
744373560047 | SPEC | |
744373580047 | SPEC | |
744373770047 | SPEC | |
7443739650047 | SPEC | |
744373240056 | SPEC | |
744373490056 | SPEC | |
744373680056 | SPEC | |
744373770056 | SPEC | |
7443739650056 | SPEC | |
744373240068 | SPEC | |
744373340068 | SPEC | |
744373360068 | SPEC | |
744373460068 | SPEC | |
744373490068 | SPEC | |
744373560068 | SPEC | |
744373580068 | SPEC | |
744373680068 | SPEC | |
744373770068 | SPEC | |
7443739650068 | SPEC | |
744373460082 | SPEC | |
744373490082 | SPEC | |
744373560082 | SPEC | |
744373580082 | SPEC | |
74437321010 | SPEC | |
74437324010 | SPEC | |
74437334010 | SPEC | |
74437336010 | SPEC | |
74437346010 | SPEC | |
74437349010 | SPEC | |
74437356010 | SPEC | |
74437358010 | SPEC | |
74437368010 | SPEC | |
74437377010 | SPEC | |
744373965010 | SPEC | |
7443732448010 | SPEC | – |
7443733448010 | SPEC | – |
7443734648010 | SPEC | – |
7443734948010 | SPEC | – |
74437324012 | SPEC | |
74437334012 | SPEC | |
74437336012 | SPEC | |
74437349012 | SPEC | |
74437321015 | SPEC | |
74437324015 | SPEC | |
74437334015 | SPEC | |
74437336015 | SPEC | |
74437346015 | SPEC | |
74437349015 | SPEC | |
74437356015 | SPEC | |
74437377015 | SPEC | |
744373965015 | SPEC | |
7443732448015 | SPEC | – |
7443733448015 | SPEC | – |
7443734648015 | SPEC | – |
7443734948015 | SPEC | – |
74437346018 | SPEC | |
74437321022 | SPEC | |
74437324022 | SPEC | |
74437334022 | SPEC | |
74437336022 | SPEC | |
74437346022 | SPEC | |
74437349022 | SPEC | |
74437356022 | SPEC | |
74437358022 | SPEC | |
74437368022 | SPEC | |
74437377022 | SPEC | |
744373965022 | SPEC | |
7443732448022 | SPEC | – |
7443733448022 | SPEC | – |
7443734648022 | SPEC | – |
7443734948022 | SPEC | – |
74437346025 | SPEC | |
74437321033 | SPEC | |
74437324033 | SPEC | |
74437334033 | SPEC | |
74437336033 | SPEC | |
74437346033 | SPEC | |
74437349033 | SPEC | |
74437356033 | SPEC | |
74437358033 | SPEC | |
74437368033 | SPEC | |
74437377033 | SPEC | |
744373965033 | SPEC | |
7443732448033 | SPEC | – |
7443733448033 | SPEC | – |
7443734648033 | SPEC | – |
7443734948033 | SPEC | – |
74437368039 | SPEC | |
74437321047 | SPEC | |
74437324047 | SPEC | |
74437334047 | SPEC | |
74437336047 | SPEC | |
74437346047 | SPEC | |
74437349047 | SPEC | |
74437356047 | SPEC | |
74437358047 | SPEC | |
74437368047 | SPEC | |
74437377047 | SPEC | |
744373965047 | SPEC | |
7443732448047 | SPEC | – |
7443733448047 | SPEC | – |
7443734648047 | SPEC | – |
7443734948047 | SPEC | – |
74437321056 | SPEC | |
74437324056 | SPEC | |
74437334056 | SPEC | |
74437336056 | SPEC | |
74437346056 | SPEC | |
74437349056 | SPEC | |
744373965056 | SPEC | |
74437368056 | SPEC | |
74437321068 | SPEC | |
74437324068 | SPEC | |
74437334068 | SPEC | |
74437336068 | SPEC | |
74437346068 | SPEC | |
74437349068 | SPEC | |
74437356068 | SPEC | |
74437358068 | SPEC | |
74437368068 | SPEC | |
744373965068 | SPEC | |
7443732448068 | SPEC | – |
7443733448068 | SPEC | – |
7443734648068 | SPEC | – |
7443734948068 | SPEC | – |
74437321082 | SPEC | |
74437324082 | SPEC | |
74437334082 | SPEC | |
74437346082 | SPEC | |
74437349082 | SPEC | |
74437356082 | SPEC | |
74437358082 | SPEC | |
74437321100 | SPEC | |
74437324100 | SPEC | |
74437334100 | SPEC | |
74437336100 | SPEC | |
74437346100 | SPEC | |
74437349100 | SPEC | |
74437356100 | SPEC | |
74437358100 | SPEC | |
74437368100 | SPEC | |
744373965100 | SPEC | |
7443732448100 | SPEC | – |
7443733448100 | SPEC | – |
7443734648100 | SPEC | – |
7443734948100 | SPEC | – |
744373965120 | SPEC | |
74437349150 | SPEC | |
74437368150 | SPEC | |
74437324150 | SPEC | |
744373965150 | SPEC | |
74437346150 | SPEC | |
74437324220 | SPEC | |
74437346220 | SPEC | |
74437349220 | SPEC | |
74437368220 | SPEC | |
744373965220 | SPEC | |
74437349330 | SPEC | |
74437368330 | SPEC | |
744373965330 | SPEC | |
74437349470 | SPEC | |
74437368470 | SPEC | |
744373965470 | SPEC | |
74437349560 | SPEC | |
74437349680 | SPEC | |
744373965101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Würth Elektronik Webinar: Magnetics design & selection – intermediate level
Videos
Webinar: Definition of component heating of power inductors in switching regulators