 | 74272140 | 2 - 3, 5 Ω, 17 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 2 - 3 | Impedance @ 300 kHz 1 turn5 Ω | Impedance @ 1 MHz 1 turn17 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorGrey | | | | STAR-CLIP Fixation – | |
 | 74272140S | 2 - 3, 5 Ω, 17 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 2 - 3 | Impedance @ 300 kHz 1 turn5 Ω | Impedance @ 1 MHz 1 turn17 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | STAR-CLIP Fixation – | |
 | 74272142 | 3.5 - 5, 5 Ω, 17 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 300 kHz 1 turn5 Ω | Impedance @ 1 MHz 1 turn17 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorGrey | | | | STAR-CLIP Fixation – | |
 | 74272111 | 3.5 - 5, 10 Ω, 35 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 300 kHz 1 turn10 Ω | Impedance @ 1 MHz 1 turn35 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorGrey | | | | | |
 | 74272142S | 3.5 - 5, 5 Ω, 17 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 300 kHz 1 turn5 Ω | Impedance @ 1 MHz 1 turn17 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | STAR-CLIP Fixation – | |
 | 74272111S | 3.5 - 5, 10 Ω, 35 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 300 kHz 1 turn10 Ω | Impedance @ 1 MHz 1 turn35 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272112 | 4.5 - 6, 10 Ω, 35 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 4.5 - 6 | Impedance @ 300 kHz 1 turn10 Ω | Impedance @ 1 MHz 1 turn35 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorGrey | | | | | |
 | 74272112S | 4.5 - 6, 10 Ω, 35 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 4.5 - 6 | Impedance @ 300 kHz 1 turn10 Ω | Impedance @ 1 MHz 1 turn35 Ω | Impedance @ 10 MHz 1 turn59 Ω | Material8 W 5000 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272131 | 6 - 7.5, 9 Ω, 30 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 6 - 7.5 | Impedance @ 300 kHz 1 turn9 Ω | Impedance @ 1 MHz 1 turn30 Ω | Impedance @ 10 MHz 1 turn45 Ω | Material8 W 5000 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorGrey | | | | | |
 | 74272131S | 6 - 7.5, 9 Ω, 30 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 6 - 7.5 | Impedance @ 300 kHz 1 turn9 Ω | Impedance @ 1 MHz 1 turn30 Ω | Impedance @ 10 MHz 1 turn45 Ω | Material8 W 5000 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272132 | 7 - 8.5, 9 Ω, 30 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 7 - 8.5 | Impedance @ 300 kHz 1 turn9 Ω | Impedance @ 1 MHz 1 turn30 Ω | Impedance @ 10 MHz 1 turn45 Ω | Material8 W 5000 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorGrey | | | | | |
 | 74272132S | 7 - 8.5, 9 Ω, 30 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 7 - 8.5 | Impedance @ 300 kHz 1 turn9 Ω | Impedance @ 1 MHz 1 turn30 Ω | Impedance @ 10 MHz 1 turn45 Ω | Material8 W 5000 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272221 | 8.5 - 10.5, 13 Ω, 50 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 8.5 - 10.5 | Impedance @ 300 kHz 1 turn13 Ω | Impedance @ 1 MHz 1 turn50 Ω | Impedance @ 10 MHz 1 turn32 Ω | Material8 W 5000 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorGrey | | | | | |
 | 74272221S | 8.5 - 10.5, 13 Ω, 50 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 8.5 - 10.5 | Impedance @ 300 kHz 1 turn13 Ω | Impedance @ 1 MHz 1 turn50 Ω | Impedance @ 10 MHz 1 turn32 Ω | Material8 W 5000 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272222 | 10.5 - 12.5, 13 Ω, 50 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 10.5 - 12.5 | Impedance @ 300 kHz 1 turn13 Ω | Impedance @ 1 MHz 1 turn50 Ω | Impedance @ 10 MHz 1 turn32 Ω | Material8 W 5000 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorGrey | | | | | |
 | 74272222S | 10.5 - 12.5, 13 Ω, 50 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 10.5 - 12.5 | Impedance @ 300 kHz 1 turn13 Ω | Impedance @ 1 MHz 1 turn50 Ω | Impedance @ 10 MHz 1 turn32 Ω | Material8 W 5000 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | | |
 | 74272151 | 12 - 15, 15 Ω, 65 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 12 - 15 | Impedance @ 300 kHz 1 turn15 Ω | Impedance @ 1 MHz 1 turn65 Ω | Impedance @ 10 MHz 1 turn33 Ω | Material8 W 5000 | Length48.4 mm | Width38.8 mm | Height35 mm | Plastic Housing ColorGrey | | | Design Kit – | STAR-CLIP Fixation – | |
 | 74272151S | 12 - 15, 15 Ω, 65 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 12 - 15 | Impedance @ 300 kHz 1 turn15 Ω | Impedance @ 1 MHz 1 turn65 Ω | Impedance @ 10 MHz 1 turn33 Ω | Material8 W 5000 | Length48.4 mm | Width38.8 mm | Height35 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | STAR-CLIP Fixation – | |
 | 74272211 | 17 - 21, 18 Ω, 70 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 17 - 21 | Impedance @ 300 kHz 1 turn18 Ω | Impedance @ 1 MHz 1 turn70 Ω | Impedance @ 10 MHz 1 turn30 Ω | Material8 W 5000 | Length55.4 mm | Width46.5 mm | Height43 mm | Plastic Housing ColorGrey | | | Design Kit – | STAR-CLIP Fixation – | |
 | 74272211S | 17 - 21, 18 Ω, 70 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 17 - 21 | Impedance @ 300 kHz 1 turn18 Ω | Impedance @ 1 MHz 1 turn70 Ω | Impedance @ 10 MHz 1 turn30 Ω | Material8 W 5000 | Length55.4 mm | Width46.5 mm | Height43 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | STAR-CLIP Fixation – | |
 | 74272251 | 22 - 25, 23 Ω, 46 Ω | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 22 - 25 | Impedance @ 300 kHz 1 turn23 Ω | Impedance @ 1 MHz 1 turn46 Ω | Impedance @ 10 MHz 1 turn27 Ω | Material8 W 5000 | Length61.3 mm | Width59.5 mm | Height55 mm | Plastic Housing ColorGrey | | | Design Kit – | STAR-CLIP Fixation – | |
 | 74272251S | 22 - 25, 23 Ω, 46 Ω | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 22 - 25 | Impedance @ 300 kHz 1 turn23 Ω | Impedance @ 1 MHz 1 turn46 Ω | Impedance @ 10 MHz 1 turn27 Ω | Material8 W 5000 | Length61.3 mm | Width59.5 mm | Height55 mm | Plastic Housing ColorBlack | | Alpha-Rack – | Design Kit – | STAR-CLIP Fixation – | |