WR-USB Standard Connectors
| Size | Dimensions | Mount | |
|---|---|---|---|
USB 2.0 | - | ||
USB 3.0 | - | ||
USB 3.1 | THR |
Characteristics
- Widely used Type-A and Type-B connectors, available in different orientation
- Various mount types: SMT, THT, THR
- Pin configuration: 4 pins for USB 2.0 / 9 pins for USB 3.x
- Durable and backward compatible with older USB versions
- UL, TID listing for USB standards
Applications
- Office and desktop computing systems
- Industrial control and automation equipment
- Consumer electronics and peripherals
- Audio-visual and broadcast systems
Products
All
USB 2.0
USB 3.0
USB 3.1
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Interface Type | Type | Variant | Gender | Pins | Mount | PCB Thickness(mm) | IR(A) | Working Voltage(V (AC)) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61400413321 | USB 2.0, Type B, Vertical | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType B | TypeVertical | – | GenderReceptacle | Pins4 | MountTHT | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | |
![]() | 614004135023 | USB 2.0, Type A, Vertical | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeVertical | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Filter Stick – | Filter Bag – | ||
![]() | 614008235023 | USB 2.0, Type A, Stacked Vertical | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeStacked Vertical | – | GenderReceptacle | Pins8 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Filter Stick – | Filter Bag – | ||
![]() | 614104150121 | USB 2.0, Type A, Horizontal - Short Type | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal - Short Type | Variantwith Clips | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel & Mylar | Design Kit | Filter Stick – | Filter Bag – | |
![]() | 629104151021 | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | Variantwith Pegs | GenderReceptacle | Pins4 | MountSMT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 62910416121 | USB 2.0, Type B, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType B | TypeHorizontal | Variantwith Pads & Pegs | GenderReceptacle | Pins4 | MountSMT | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Filter Stick – | Filter Bag – | |||
![]() | 692121130100 | USB 3.0, Type A, Reverse Horizontal | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeReverse Horizontal | Variantwith Clips & Offset | GenderReceptacle | Pins9 | MountTHR | – | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTape and Reel | Filter Stick – | Filter Bag – | ||
![]() | 692121230100 | USB 3.0, Type A, Horizontal | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | Variantwith Clips & Offset | GenderReceptacle | Pins9 | MountTHR | – | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit | Filter Stick – | Filter Bag – | |
![]() | 692121330100 | USB 3.0, Type A, Reverse Horizontal | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeReverse Horizontal | Variantwith Clips & Offset | GenderReceptacle | Pins9 | MountTHR | – | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit | Filter Stick – | Filter Bag – | |
![]() | 692121430000 | USB 3.0, Type A, Vertical | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeVertical | – | GenderReceptacle | Pins9 | MountTHT | PCB Thickness1.6 mm | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 692141030100 | USB 3.0, Type A, Stacked Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeStacked Horizontal | – | GenderReceptacle | Pins18 | MountTHT | – | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 632121300001 | USB 3.1, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | – | GenderReceptacle | Pins9 | MountTHR | – | Rated Current5 A | Working Voltage20 V (AC) | PackagingTray | Filter Stick – | Filter Bag – | |||
![]() | 614004184726 | USB 2.0, Type A, Up Right - Short Type | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeUp Right - Short Type | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current2 A | Working Voltage30 V (AC) | PackagingTray | Filter Stick – | Filter Bag – | |||
![]() | 614004190021 | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | VariantHigh Current | GenderReceptacle | Pins4 | MountTHT | – | Rated Current3 A | Working Voltage30 V (AC) | PackagingTray | Filter Stick – | Filter Bag – | |||
![]() | 614104190121 | USB 2.0, Type A, Horizontal - Short Type | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal - Short Type | Variantwith Clips | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel & Mylar | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 614004185023 | USB 2.0, Type A, Vertical - Short Type | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeVertical - Short Type | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 614004134726 | USB 2.0, Type A, Up Right | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeUp Right | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 61400416021 | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 61400416121 | USB 2.0, Type B, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType B | TypeHorizontal | – | GenderReceptacle | Pins4 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 61400826021 | USB 2.0, Type A, Stacked Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeStacked Horizontal | – | GenderReceptacle | Pins8 | MountTHT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 629004113921 | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | Variantwith Clips | GenderPlug | Pins4 | MountSMT | PCB Thickness1.2 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTube | Filter Stick | Filter Bag | |||
![]() | 62900416021 | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | – | GenderReceptacle | Pins4 | MountSMT | – | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick | Filter Bag | ||
![]() | 692112030100 | USB 3.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | Variantwith Pegs & Clips | GenderPlug | Pins9 | MountSMT | PCB Thickness1.6 mm | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTray | Filter Stick – | Filter Bag | |||
![]() | 692121030100 | USB 3.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | – | GenderReceptacle | Pins9 | MountTHT | – | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTape and Reel | Filter Stick – | Filter Bag – | |||
![]() | 692122030100 | USB 3.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | Variantwith Pegs | GenderReceptacle | Pins9 | MountSMT | PCB Thickness1.6 mm | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit | Filter Stick – | Filter Bag | ||
![]() | 692221030100 | USB 3.0, Type B, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType B | TypeHorizontal | – | GenderReceptacle | Pins9 | MountTHT | PCB Thickness1.6 mm | Rated Current1.8 A | Working Voltage30 V (AC) | PackagingTray | Design Kit | Filter Stick – | Filter Bag – | ||
![]() | 629104190121 | USB 2.0, Type A, Horizontal - Short Type | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal - Short Type | Variantwith Pads & Pegs | GenderReceptacle | Pins4 | MountSMT | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel & Mylar | Filter Stick – | Filter Bag – | ||
![]() | 61410416021R | USB 2.0, Type A, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeHorizontal | – | GenderReceptacle | Pins4 | MountTHR | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit – | Filter Stick – | Filter Bag – | ||
![]() | 61410416121R | USB 2.0, Type B, Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType B | TypeHorizontal | – | GenderReceptacle | Pins4 | MountTHR | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit – | Filter Stick – | Filter Bag – | ||
![]() | 614104135023R | USB 2.0, Type A, Vertical | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeVertical | – | GenderReceptacle | Pins4 | MountTHR | PCB Thickness1.6 mm | Rated Current1.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit – | Filter Stick – | Filter Bag – | ||
![]() | 614108646521 | USB 2.0, Type A, Stacked Horizontal | Status Activei| Production is active. Expected lifetime: >10 years. | Interface TypeType A | TypeStacked Horizontal | – | GenderReceptacle | Pins8 | MountTHR | – | Rated Current2.5 A | Working Voltage30 V (AC) | PackagingTape and Reel | Design Kit – | Filter Stick – | Filter Bag – |
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:






































