Size | Dimensions | L (mm) | |
---|---|---|---|
Rectangle Profile | 1000 | ||
D-Profile | 1000 | ||
Hollow D-Profile | 1000 | ||
U-Shape Profile | 1000 | ||
Round Profile | 1000 | ||
Hollow Round Profile | 1000 |
Characteristics
- Customizable product series (dimension; profile; conductive filler; rubber material)
- Conductive filler nickel carbon mixed with silicone as standard
- Depending on the application an IP68 protection class could be reached, that means by the use of the shielding gasket a total protection against dust (index 6) and protection against full immersions under high pressure (index 8)
- Operating temperature: -50 ºC up to +150 ºC
Applications
- Displays
- Metal housings
- Switching cabinets
- Applications in wet environments
Products
All
Rectangle Profile
D-Profile
Hollow D-Profile
U-Shape Profile
Round Profile
Hollow Round Profile
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | Ø ID (mm) | Ø OD (mm) | Recommended Compression min. (mm) | Recommended Compression max. (mm) | RS (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 38401307 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 3.2 | 6.4 | 5.12 | 4.48 | 0.05 | |
![]() | 38401308 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 4.8 | 7.9 | 6.32 | 5.53 | 0.05 | |
![]() | 38401309 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 5 | 9 | 7.2 | 6.3 | 0.05 | |
![]() | 38401401 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 1 | 0.8 | 0.7 | 0.05 | |
![]() | 38401402 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 1.4 | 1.12 | 0.98 | 0.05 | |
![]() | 38401403 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 1.6 | 1.28 | 1.12 | 0.05 | |
![]() | 38401404 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 1.8 | 1.44 | 1.26 | 0.05 | |
![]() | 38401405 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 2 | 1.6 | 1.4 | 0.05 | |
![]() | 38401406 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 2.4 | 1.92 | 1.68 | 0.05 | |
![]() | 38401407 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 2.5 | 2 | 1.75 | 0.05 | |
![]() | 38401408 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 2.8 | 2.24 | 1.96 | 0.05 | |
![]() | 38401409 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 3 | 2.4 | 2.1 | 0.05 | |
![]() | 38401410 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 3.2 | 2.56 | 2.24 | 0.05 | |
![]() | 38401411 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 3.5 | 2.8 | 2.45 | 0.05 | |
![]() | 38401412 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 3.8 | 3.04 | 2.66 | 0.05 | |
![]() | 38401413 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 4 | 3.2 | 2.8 | 0.05 | |
![]() | 38401414 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 4.8 | 3.84 | 3.36 | 0.05 | |
![]() | 38401415 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 5.5 | 4.4 | 3.85 | 0.05 | |
![]() | 38401416 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | – | 6.3 | 5.04 | 4.41 | 0.05 | |
![]() | 38401501 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 2.54 | 2.54 | – | – | 2.032 | 1.778 | 0.05 | |
![]() | 38401502 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.2 | 2.79 | – | – | 2.232 | 1.953 | 0.05 | |
![]() | 38401503 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.2 | 5.72 | – | – | 4.576 | 4.004 | 0.05 | |
![]() | 38401504 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.96 | 3.94 | – | – | 3.152 | 2.758 | 0.05 | |
![]() | 38401505 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 4.45 | 3.96 | – | – | 3.168 | 2.772 | 0.05 | |
![]() | 38401506 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 8.31 | 5.94 | – | – | 4.752 | 4.158 | 0.05 | |
![]() | 38401001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.96 | 3.96 | – | – | 3.168 | 2.772 | 0.05 | |
![]() | 38401002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 4.75 | 4.72 | – | – | 3.776 | 3.304 | 0.05 | |
![]() | 38401003 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 6.35 | 6.35 | – | – | 5.08 | 4.445 | 0.05 | |
![]() | 38401004 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 7.92 | 7.92 | – | – | 6.336 | 5.544 | 0.05 | |
![]() | 38401005 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 7.92 | 7.92 | – | – | 6.336 | 5.544 | 0.05 | |
![]() | 38401006 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 12.37 | 8.23 | – | – | 6.584 | 5.761 | 0.05 | |
![]() | 38401101 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1.4 | 1.63 | – | – | 1.304 | 1.141 | 0.05 | |
![]() | 38401102 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1.384 | 1.73 | – | – | 1.384 | 1.211 | 0.05 | |
![]() | 38401103 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 2.39 | 1.98 | – | – | 1.584 | 1.386 | 0.05 | |
![]() | 38401104 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1.98 | 2.26 | – | – | 1.808 | 1.582 | 0.05 | |
![]() | 38401105 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1.57 | 2.54 | – | – | 2.032 | 1.778 | 0.05 | |
![]() | 38401301 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 0.5 | 1.2 | 0.96 | 0.84 | 0.05 | |
![]() | 38401302 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 0.8 | 2.4 | 1.92 | 1.68 | 0.05 | |
![]() | 38401303 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 1.1 | 3.2 | 2.56 | 2.24 | 0.05 | |
![]() | 38401304 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 1.3 | 4 | 3.2 | 2.8 | 0.05 | |
![]() | 38401106 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.81 | 2.79 | – | – | 2.232 | 1.953 | 0.05 | |
![]() | 38401107 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3 | 3.96 | – | – | 3.168 | 2.772 | 0.05 | |
![]() | 38401108 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.96 | 3.96 | – | – | 3.168 | 2.772 | 0.05 | |
![]() | 38401109 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 4.52 | 4.45 | – | – | 3.56 | 3.115 | 0.05 | |
![]() | 38401201 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1.6 | 1.07 | – | – | 0.856 | 0.749 | 0.05 | |
![]() | 38401202 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 2.41 | 1.57 | – | – | 1.256 | 1.099 | 0.05 | |
![]() | 38401203 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.05 | 1.91 | – | – | 1.528 | 1.337 | 0.05 | |
![]() | 38401204 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.18 | 1.57 | – | – | 1.256 | 1.099 | 0.05 | |
![]() | 38401205 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 3.96 | 1.57 | – | – | 1.256 | 1.099 | 0.05 | |
![]() | 38401211 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 22.35 | 1.57 | – | – | 1.256 | 1.099 | 0.05 | |
![]() | 38401212 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 25.4 | 6.35 | – | – | 5.08 | 4.445 | 0.05 | |
![]() | 38401305 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 2 | 4.5 | 3.6 | 3.15 | 0.05 | |
![]() | 38401306 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | – | 3.2 | 6 | 4.8 | 4.2 | 0.05 | |
![]() | 38401206 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 6.35 | 1.57 | – | – | 1.256 | 1.099 | 0.05 | |
![]() | 38401207 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 12.7 | 1.91 | – | – | 1.528 | 1.337 | 0.05 | |
![]() | 38401208 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 12.7 | 3.18 | – | – | 2.544 | 2.226 | 0.05 | |
![]() | 38401209 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 12.7 | 4.78 | – | – | 3.824 | 3.346 | 0.05 | |
![]() | 38401210 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 19.05 | 1.57 | – | – | 1.256 | 1.099 | 0.05 |
Order Code | Datasheet | |
---|---|---|
![]() | 38401307 | SPEC |
![]() | 38401308 | SPEC |
![]() | 38401309 | SPEC |
![]() | 38401401 | SPEC |
![]() | 38401402 | SPEC |
![]() | 38401403 | SPEC |
![]() | 38401404 | SPEC |
![]() | 38401405 | SPEC |
![]() | 38401406 | SPEC |
![]() | 38401407 | SPEC |
![]() | 38401408 | SPEC |
![]() | 38401409 | SPEC |
![]() | 38401410 | SPEC |
![]() | 38401411 | SPEC |
![]() | 38401412 | SPEC |
![]() | 38401413 | SPEC |
![]() | 38401414 | SPEC |
![]() | 38401415 | SPEC |
![]() | 38401416 | SPEC |
![]() | 38401501 | SPEC |
![]() | 38401502 | SPEC |
![]() | 38401503 | SPEC |
![]() | 38401504 | SPEC |
![]() | 38401505 | SPEC |
![]() | 38401506 | SPEC |
![]() | 38401001 | SPEC |
![]() | 38401002 | SPEC |
![]() | 38401003 | SPEC |
![]() | 38401004 | SPEC |
![]() | 38401005 | SPEC |
![]() | 38401006 | SPEC |
![]() | 38401101 | SPEC |
![]() | 38401102 | SPEC |
![]() | 38401103 | SPEC |
![]() | 38401104 | SPEC |
![]() | 38401105 | SPEC |
![]() | 38401301 | SPEC |
![]() | 38401302 | SPEC |
![]() | 38401303 | SPEC |
![]() | 38401304 | SPEC |
![]() | 38401106 | SPEC |
![]() | 38401107 | SPEC |
![]() | 38401108 | SPEC |
![]() | 38401109 | SPEC |
![]() | 38401201 | SPEC |
![]() | 38401202 | SPEC |
![]() | 38401203 | SPEC |
![]() | 38401204 | SPEC |
![]() | 38401205 | SPEC |
![]() | 38401211 | SPEC |
![]() | 38401212 | SPEC |
![]() | 38401305 | SPEC |
![]() | 38401306 | SPEC |
![]() | 38401206 | SPEC |
![]() | 38401207 | SPEC |
![]() | 38401208 | SPEC |
![]() | 38401209 | SPEC |
![]() | 38401210 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | Ø ID (mm) | Ø OD (mm) | Recommended Compression min. (mm) | Recommended Compression max. (mm) | RS (Ω) | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach