WL-SIRW SMT Infrared Reverse Mount Waterclear Dome

WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
SizeDimen­sionsMount
1206
SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • IR Emitter
  • standard size 1206
  • Compact package outline
  • Narrow viewing angle - 30°

Applications

  • Infrared sensor
  • Distance measure
  • Remote control
  • Smoke detector
  • Optoelectronic switch

Products

Filter article data
Filter by
 show  article in 1 product lines
 article in 1 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
VF typ.(V)
50% typ.(°)
Chip Technology
Design Kit
Samples
WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
15412085A3060
850 nm, 845.0, 20 mW/sr
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]20 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
Design Kit
WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
15412085A3060P
850 nm, 845.0, 20 mW/sr
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]20 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
Design Kit
WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
15412094A3060
940 nm, 940.0, 5 mW/sr
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]5 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
Design Kit
WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
15412094A3060P
940 nm, 940.0, 5 mW/sr
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]5 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos