OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.00 mm Dual RowProduct seriesWR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking

WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking

Material Properties
Insulator MaterialNylon 66
Insulator Flammability RatingUL94 V-0
Insulator ColorWhite
General Information
Operating Temperature-25 °C up to +85 °C
Withstanding Voltage1000 V (AC)
RISO1000 MΩ
Pitch2 mm
GenderFemale
TypeTerminal Housing
Certification
cULus ApprovalE323964
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypePCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples
624008213322SPEC
3 files 8 2 Female Terminal Housing Cable 11.4 Bag645001
624010213322SPEC
3 files 10 2 Female Terminal Housing Cable 13.4 Bag612690
645001
624012213322SPEC
3 files 12 2 Female Terminal Housing Cable 15.4 Bag645001
624014213322SPEC
3 files 14 2 Female Terminal Housing Cable 17.4 Bag645001
624016213322SPEC
3 files 16 2 Female Terminal Housing Cable 19.4 Bag645001
624018213322SPEC
3 files 18 2 Female Terminal Housing Cable 21.4 Bag645001
624020213322SPEC
3 files 20 2 Female Terminal Housing Cable 23.4 Bag645001
624022213322SPEC
3 files 22 2 Female Terminal Housing Cable 25.4 Bag
624024213322SPEC
3 files 24 2 Female Terminal Housing Cable 27.4 Bag
624026213322SPEC
3 files 26 2 Female Terminal Housing Cable 29.4 Bag
624028213322SPEC
3 files 28 2 Female Terminal Housing Cable 31.4 Bag
624030213322SPEC
3 files 30 2 Female Terminal Housing Cable 33.4 Bag
624032213322SPEC
3 files 32 2 Female Terminal Housing Cable 35.4 Bag
624034213322SPEC
3 files 34 2 Female Terminal Housing Cable 37.4 Bag
624036213322SPEC
3 files 36 2 Female Terminal Housing Cable 39.4 Bag
624038213322SPEC
3 files 38 2 Female Terminal Housing Cable 41.1 Bag
624040213322SPEC
3 files 40 2 Female Terminal Housing Cable 43.4 Bag
Order Code Data­sheet
624008213322SPEC
624010213322SPEC
624012213322SPEC
624014213322SPEC
624016213322SPEC
624018213322SPEC
624020213322SPEC
624022213322SPEC
624024213322SPEC
624026213322SPEC
624028213322SPEC
624030213322SPEC
624032213322SPEC
624034213322SPEC
624036213322SPEC
624038213322SPEC
624040213322SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypePCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: