Material Properties | |
---|---|
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | Lead free / RoHS |
IR | 1 A |
Working Voltage | 50 V (AC) |
Contact Resistance | 20 mΩ |
Pitch | 1.5 mm |
Gender | Female |
Type | Crimp Terminal |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 30 to 28 (AWG) |
Stranded Wire Section (Metric) | 0.0509 to 0.0810 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag; Big Reel; Small Reel |
Products
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
64800113722 | SPEC | 3 files | Female | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Big Reel | 15000 | 600648230220 | – | |
64810113722 | SPEC | 3 files | Female | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Small Reel | 1000 | 600648230220 | – | |
64800113722DEC | SPEC | 3 files | Female | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Bag | 100 | 600648230220 | 612690 645001 |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: