OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch1.25 mmProduct seriesWR-WTB 1.25 mm Male Horizontal Shrouded Header

WR-WTB 1.25 mm Male Horizontal Shrouded Header

Material Properties
Insulator MaterialPA9T
Insulator Flammability RatingUL94 V-0
ColorIvory
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +85 °C
ComplianceRoHS
IR1 A
Working Voltage125 V (AC)
Withstanding Voltage250 V (AC)
Contact Resistance20 mΩ
RISO100 MΩ
Pitch1.25 mm
GenderMale
TypeHorizontal
Certification
UL ApprovalE323964
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
653002117322SPEC
6 files 2 1.25 Male Horizontal THT 1 125 PCB 20 max. 4.25 Tube645001
653003117322SPEC
6 files 3 1.25 Male Horizontal THT 1 125 PCB 20 max. 5.5 Tube645001
653004117322SPEC
6 files 4 1.25 Male Horizontal THT 1 125 PCB 20 max. 6.75 Tube645001
653005117322SPEC
6 files 5 1.25 Male Horizontal THT 1 125 PCB 20 max. 8 Tube645001
653006117322SPEC
6 files 6 1.25 Male Horizontal THT 1 125 PCB 20 max. 9.25 Tube645001
653007117322SPEC
6 files 7 1.25 Male Horizontal THT 1 125 PCB 20 max. 10.5 Tube645001
653008117322SPEC
6 files 8 1.25 Male Horizontal THT 1 125 PCB 20 max. 11.75 Tube645001
653009117322SPEC
6 files 9 1.25 Male Horizontal THT 1 125 PCB 20 max. 13 Tube645001
653010117322SPEC
6 files 10 1.25 Male Horizontal THT 1 125 PCB 20 max. 14.25 Tube612690
645001
Order Code Data­sheet
653002117322SPEC
653003117322SPEC
653004117322SPEC
653005117322SPEC
653006117322SPEC
653007117322SPEC
653008117322SPEC
653009117322SPEC
653010117322SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: