Material Properties | |
---|---|
Actuator Material | PC |
Actuator Flammability Rating | UL94 V-2 |
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-2 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Schematic | SPST |
General Information | |
---|---|
Operating Temperature | 0 °C up to +85 °C |
Ingress Protection Code | None |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-03145 |
CQC Approval | CQC22002360377 |
Glow Wire Approval | GWEPT: 750 |
Products
Order Code | Datasheet | Downloads | Test Condition I | Actuator Color | Emitting Color | Schematic | Samples | |
---|---|---|---|---|---|---|---|---|
471NS04268640 | SPEC | 6 files | 220 V(AC) | Amber Transparent | Red | SPST | ||
471NS03268840 | SPEC | 6 files | 110 V(AC) | Green Transparent | Green | SPST | ||
471NS04268840 | SPEC | 6 files | 220 V(AC) | Green Transparent | Green | SPST | ||
471NS03268540 | SPEC | 6 files | 110 V(AC) | Red Transparent | Red | SPST | ||
471NS04268540 | SPEC | 6 files | 220 V(AC) | Red Transparent | Red | SPST | ||
471NS03268640 | SPEC | 6 files | 110 V(AC) | Amber Transparent | Red | SPST |
Order Code | Datasheet | |
---|---|---|
471NS04268640 | SPEC | |
471NS03268840 | SPEC | |
471NS04268840 | SPEC | |
471NS03268540 | SPEC | |
471NS04268540 | SPEC | |
471NS03268640 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Test Condition I | Actuator Color | Emitting Color | Schematic | Samples |
---|