General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 10 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Blue |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR cULus | 15 A |
IR VDE | 17.5 A |
Working Voltage [cULus] | 300 V |
Working Voltage [VDE] | 250 V |
Withstanding Voltage [cULus] | 1600 V |
Withstanding Voltage [VDE] | 2000 V |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 5 up to 6 (mm) |
Screw | M2.6 |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40022612 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691102810001 | SPEC | 5 files | 1 | Wire Protector | PCB | Yes | Horizontal | – | |
691102810101 | SPEC | 5 files | 1 | Wire Protector | PCB | Yes | Horizontal | – | |
691102810002 | SPEC | 5 files | 2 | Wire Protector | PCB | Yes | Horizontal | 691001 | |
691102810003 | SPEC | 5 files | 3 | Wire Protector | PCB | Yes | Horizontal | – | |
691102810004 | SPEC | 5 files | 4 | Wire Protector | PCB | Yes | Horizontal | – |
Order Code | Datasheet |
---|---|
691102810001 | SPEC |
691102810101 | SPEC |
691102810002 | SPEC |
691102810003 | SPEC |
691102810004 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: