OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeN-Type CombinationsTypeWR-CXASY N-Type to N-Type

WR-CXASY N-Type to N-Type

WR-CXASY N-Type to N-Type
Size Dimen­sions
N Type Straight Plug | N Type Straight Plug
N Type Straight Plug | N Type Straight Jack
N Type Right Angle Plug | N Type Straight Jack

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50 Ohm
  • Insulation Resistance 5000M Ohm (min)
  • Withstanding Voltage 1000 Vrms (min.)

Applications

  • Network and Communications
  • RF Test and Measurement Equipment
  • Industrial Application
  • Electronic Consumer and Device

Products

All
N Type Straight Plug | N Type Straight Plug
N Type Straight Plug | N Type Straight Jack
N Type Right Angle Plug | N Type Straight Jack
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples
65506012430501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. Low Loss 195 Flexible 304.8 DC~6 GHz 4.95 12.7 -40 °C up to +85 °C
65506412430501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. Low Loss 195 Flexible 304.8 DC~6 GHz 4.95 12.7 -40 °C up to +85 °C
65506212430501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. Low Loss 195 Flexible 304.8 DC~6 GHz 4.95 12.7 -40 °C up to +85 °C
65506010130501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-58 C/U Flexible 304.8 DC~1 GHz 4.95 49.5 -20 °C up to +80 °C
65506011630501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 304.8 DC~6 GHz 2.49 12.7 -55 °C up to +165 °C
65506410130501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-58 C/U Flexible 304.8 DC~1 GHz 4.95 49.5 -20 °C up to +80 °C
65506411630501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 304.8 DC~6 GHz 2.49 12.7 -55 °C up to +165 °C
65506210130501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-58 C/U Flexible 304.8 DC~1 GHz 4.95 49.5 -20 °C up to +80 °C
65506211630501SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 304.8 DC~6 GHz 2.49 12.7 -55 °C up to +165 °C
Order Code Data­sheet
65506012430501SPEC
65506412430501SPEC
65506212430501SPEC
65506010130501SPEC
65506011630501SPEC
65506410130501SPEC
65506411630501SPEC
65506210130501SPEC
65506211630501SPEC
Samples
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples

Coax Cable Properties Overview

Table of cable properties for different characteristics

Typical Coaxial Cable Structure

Jacket:

Provide environmental protection for cable

 

Shielding:

Prevent and minimize RF leakage with braided wires or metal foil

 

Dielectric:

Main path for signal transmission

Insulating matrial that could separate cable center conductor and the shielding

 

Center Conductor:

Composed by multiple strands of twisted copper wire or a solid copper wire

kabelquerschnitt

Custom connectivity at the push of a button.

The coaxial cable configurator

Your cable, your way.

Custom connectivity at the push of a button.

The coaxial cable configurator

Your cable, your way.

With our Coaxial Cable Configurator, you can create your custom coaxial cable in just a few steps. Select the cable type, define the required length, and choose the right connectors for both ends. Whether for prototypes, series production, or special applications – fast, precise, and tailored to your needs.

7 different cable types as product preview