WP-SMSH REDCUBE SMT with external thread
Applications
- SMT Power Elements combine the advantages of SMT mounting in conjunction with high current technology. The parts can be mounted fully automatically from the reel to the circuit board with all other SMT components.
| General Information | |
|---|---|
| Material | Brass |
| Surface | Tin |
| Operating Temperature | -55 °C up to +150 °C |
| Electrical Properties | |
|---|---|
| IR | 50 A |
| Packaging Properties | |
|---|---|
| Packaging | Bulk; Tape and Reel |
Application Notes
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | H(mm) | Ø OD(mm) | IR(A) | To | Tlo(mm) | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7466213 | SPEC8 mm, 7 mm, 50 A | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Height8 mm | Outer Diameter7 mm | Rated Current50 A | Outer ThreadM3 | Outer Thread Length5 mm | Design Kit | –Check availability |
![]() | 7466214 | SPEC8 mm, 7 mm, 50 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Height8 mm | Outer Diameter7 mm | Rated Current50 A | Outer ThreadM4 | Outer Thread Length5 mm | Design Kit – | –Check availability | |
![]() | 7466213R | SPEC8 mm, 7 mm, 50 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Height8 mm | Outer Diameter7 mm | Rated Current50 A | Outer ThreadM3 | Outer Thread Length5 mm | Design Kit – | –Check availability | |
![]() | 7466214R | SPEC8 mm, 7 mm, 50 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Height8 mm | Outer Diameter7 mm | Rated Current50 A | Outer ThreadM4 | Outer Thread Length5 mm | Design Kit – | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A