Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
1002 | 2.4 | 0.6 | 1.4 |
Characteristics
- Thin Sideview Package
- Wide viewing angle
- High photo sensivity
- With daylight filter
- Perfect match with IR LEDs
Applications
- Touchless and touch screens
- Counter and encoder
- Heart rate monitoring
- Automatic doors
- Fitness tracking
- Automatic switches ( e.g. water syphons)
Products
1002
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | Test Condition ICE.P | ICE.P min. (mA) | ICE.P typ. (mA) | Test Condition ICEO.Dark | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1541021NCA170 | SPEC | 5 files | 940 | 700 | 1100 | VCE = 5 V Ee = 1 mW/cm² λ = 940 nm | 0.5 | 1 | VCE = 20 V Ee = 0 mW/cm² | 100 | Si | 110 |
Order Code | Datasheet | Simulation |
---|---|---|
1541021NCA170 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | Test Condition ICE.P | ICE.P min. (mA) | ICE.P typ. (mA) | Test Condition ICEO.Dark | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos