WL-STRB SMT Phototransistor Reverse mount Black

WL-STRB SMT Phototransistor Reverse mount Black
WL-STRB SMT Phototransistor Reverse mount Black
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1206 dome
3.2 1.6 1.85 SMT

Characteristics

  • 1206 standard package with dome lens
  • Perfect match with infrared emitter
  • Phototransistor with daylight filter
  • Small detection angle
  • High photo sensitivity

Applications

  • Encoder
  • Counters
  • Security Systems
  • Position Sensors
  • Cleaning Roboter
  • Remote control

Products

1206 dome
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
ICE.P min.(mA)
ICE.P typ.(mA)
ICEO.Dark max.(nA)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-STRB SMT Phototransistor Reverse mount Black
1541201NC3060
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]4.4 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
–Check availability
WL-STRB SMT Phototransistor Reverse mount Black
1541201NC3060P
SPEC940 nm, 700 nm, 1100 nm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]4.4 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]30 °
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos