Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3528 | 3.5 | 2.8 | 1.9 | SMT | ||
3528 PLCC 4 | 3.5 | 2.8 | - | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- IR Emitter
- Standard size 3528
Applications
- Infrared sensor
- Distance measure
- Remote control
- IR Lightbarrier
- Smoke detector
Products
All
3528
3528 PLCC 4
Order Code | Datasheet | Simulation | |
---|---|---|---|
15414185BA210 | SPEC | ||
15414194BA210 | SPEC | ||
15414185A3011 | SPEC | – | |
15414185A6011 | SPEC | – | |
15414185AA211 | SPEC | – | |
15414194A3011 | SPEC | – | |
15414194A6011 | SPEC | – | |
15414194AA211 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Chip Technology | λCentroid max. | Ie min. (mW/sr) | Ie typ. (mW/sr) | VF typ. (V) | VF max. (V) | 2θ50% typ. (°) | Emitting Color | λPeak typ. (nm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos
Videos
How to make your own Night Vision Device!