OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyInfrared LEDsProduct seriesWL-SIMW SMT Infrared Ceramic Waterclear

WL-SIMW SMT Infrared Ceramic Waterclear

WL-SIMW SMT Infrared Ceramic Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
Mount
3535 3.45 3.45 SMT

Characteristics

  • High power output IR LEDs
  • Low thermal resistance
  • Peak wavelengths: 850, 940 nm
  • High ESD withstand voltage: 8 kV (HBM)
  • Viewing Angle: 90°, 130°
  • Standard soldering pad footprint

Applications

  • Infrared/ Night Vision/ Security cameras
  • Machine vision systems
  • Gesture recognition systems

Products

3535
Order Code Data­sheet Simu­lation DownloadsλCentroid max.Ie typ.
(mW/sr)
VF typ.
(V)
Chip Technology50% typ.
(°)
Emitting ColorλPeak typ.
(nm)
Design Kit Samples
15435385A9050SPEC
25 files 850.0 350 2 AlGaAs 90 Infrared 855154150
15435385AA350SPEC
25 files 850.0 250 2 AlGaAs 130 Infrared 855154150
15435394A9050SPEC
25 files 940.0 300 1.9 AlGaAs 90 Infrared 945154150
15435394AA350SPEC
25 files 940.0 220 1.9 AlGaAs 130 Infrared 945154150
Order Code Data­sheet Simu­lation
15435385A9050SPEC
15435385AA350SPEC
15435394A9050SPEC
15435394AA350SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsλCentroid max.Ie typ.
(mW/sr)
VF typ.
(V)
Chip Technology50% typ.
(°)
Emitting ColorλPeak typ.
(nm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos