WL-SFSW SMT Full-color Side View Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1204
3.2 1.5 1 SMT
1204 wave lens
3.2 1 1.5 SMT

Characteristics

  • Common anode
  • Small 1204 side view package with high intensity output
  • Industry standard LED package with multiple chips
  • Standard industrial footprint
  • Compatible with reflow soldering and pick and place machine

Applications

  • Backlighting
  • Status indicator
  • Front panel indicator
  • Office automation, home appliances, industrial equipment
  • Side-lighting application

Products

All
1204
1204 wave lens
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
Design Kit
Demoboard
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SFSW SMT Full-color Side View Waterclear
155124M173200
SPECRed & Green & Blue, 460 nm, 515 nm
Availability
–
Downloads31 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]460 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]465 nm
Dominant Wavelength (Green) [typ.]523 nm
Dominant Wavelength (Red) [typ.]622 nm
Luminous Intensity (Blue) [typ.]140 mcd
Luminous Intensity (Green) [typ.]850 mcd
Luminous Intensity (Red) [typ.]450 mcd
Forward Voltage (Blue) [typ.]3 V
Forward Voltage (Green) [typ.]2.8 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Design Kit
Demoboard
–Check availability
WL-SFSW SMT Full-color Side View Waterclear
155124M173200A
SPECRed & Green & Blue, 465 nm, 515 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]523 nm
Dominant Wavelength (Red) [typ.]622 nm
Luminous Intensity (Blue) [typ.]150 mcd
Luminous Intensity (Green) [typ.]500 mcd
Luminous Intensity (Red) [typ.]200 mcd
Forward Voltage (Blue) [typ.]3.1 V
Forward Voltage (Green) [typ.]3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Design Kit
Demoboard –
–Check availability
WL-SFSW SMT Full-color Side View Waterclear
155124M172400
SPECRed & Green & Blue, 480 nm, 515 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]480 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]630 nm
Dominant Wavelength (Blue) [typ.]465 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]620 nm
Luminous Intensity (Blue) [typ.]350 mcd
Luminous Intensity (Green) [typ.]1500 mcd
Luminous Intensity (Red) [typ.]950 mcd
Forward Voltage (Blue) [typ.]3 V
Forward Voltage (Green) [typ.]2.8 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]110 °
Design Kit –
Demoboard –
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: SMT LED techniques from the professional - 'the side view'