WL-SFCW SMT Full-color Chip LED Waterclear

WL-SFCW SMT Full-color Chip LED Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0606
1.6 1.6 0.4 SMT
0805
2 1.3 0.5 SMT
1206
3.2 1.6 0.7 -
1206 dome
3.2 1.6 1.1 -
1210
3.2 2.7 1.1 SMT

Characteristics

  • Industry standard footprint
  • High efficiency
  • Low power consumption
  • Wide viewing angle
  • Small LED package for exceptional brightness
  • Compatible with automatic placement machine

Applications

  • Backlighting applications
  • Status indicator
  • LED Front panel indicators
  • Backlighting for keypad, symbol and switch button
  • Indicator
  • General lighting

Products

All
0606
0805
1206
1206 dome
1210
Filter article data
Filter by
 show  article in 5 product lines
 article in 5 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
50% typ.(°)
Demoboard
Design Kit
Samples
WL-SFCW SMT Full-color Chip LED Waterclear
150066M173000
Red & Green & Blue, 468 nm, 520 nm
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]636 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]527 nm
Dominant Wavelength (Red) [typ.]622 nm
Luminous Intensity (Blue) [typ.]80 mcd
Luminous Intensity (Green) [typ.]360 mcd
Luminous Intensity (Red) [typ.]70 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]1.9 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
WL-SFCW SMT Full-color Chip LED Waterclear
150080M173000
Red & Green & Blue, 468 nm, 520 nm
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
Luminous Intensity (Blue) [typ.]70 mcd
Luminous Intensity (Green) [typ.]285 mcd
Luminous Intensity (Red) [typ.]112 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
WL-SFCW SMT Full-color Chip LED Waterclear
150121M173000
Red & Green & Blue, 468 nm, 520 nm
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
Luminous Intensity (Blue) [typ.]80 mcd
Luminous Intensity (Green) [typ.]285 mcd
Luminous Intensity (Red) [typ.]70 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
WL-SFCW SMT Full-color Chip LED Waterclear
150120M173000
Red & Green & Blue, 468 nm, 520 nm
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
Luminous Intensity (Blue) [typ.]350 mcd
Luminous Intensity (Green) [typ.]1000 mcd
Luminous Intensity (Red) [typ.]360 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
WL-SFCW SMT Full-color Chip LED Waterclear
150120M183000
Red & Green & Blue, 465 nm, 520 nm
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]630 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]280 mcd
Luminous Intensity (Green) [typ.]1000 mcd
Luminous Intensity (Red) [typ.]300 mcd
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]30 °
Demoboard
Design Kit

Assortments

Articles from this product series can be found in the following assortments: