WL-SFCC SMT Full-color Chip LED Compact
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0404 | 1 | 1 | 0.65 | SMT | ||
0404 Super Flat | 1 | 1 | 0.25 | SMT |
LTSpice files
Characteristics
- Anti-reflection surface
- Smallest RGB package
- Very wide viewing angle
Applications
- Full-color display
- Indoor video walls
- Backlighting
- Indicator
- Front panel indicator
- Home and smart appliances
- Wearable and portable devices
- Healthcare applications
- Signal control system
Products
All
0404
0404 Super Flat
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Emitting Color | λPeak B typ.(nm) | λPeak G typ.(nm) | λPeak R typ.(nm) | λDom B typ.(nm) | λDom G typ.(nm) | λDom R typ.(nm) | IV B typ.(mcd) | IV G typ.(mcd) | IV R typ.(mcd) | VF B typ.(V) | VF G typ.(V) | VF R typ.(V) | Chip Technology | 2θ50% typ.(°) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150044M155260 | Red & Green & Blue, 465 nm, 522 nm | Downloads25 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Emitting ColorRed & Green & Blue | Peak Wavelength (Blue) [typ.]465 nm | Peak Wavelength (Green) [typ.]522 nm | Peak Wavelength (Red) [typ.]625 nm | Dominant Wavelength (Blue) [typ.]470 nm | Dominant Wavelength (Green) [typ.]530 nm | Dominant Wavelength (Red) [typ.]621 nm | Luminous Intensity (Blue) [typ.]50 mcd | Luminous Intensity (Green) [typ.]180 mcd | Luminous Intensity (Red) [typ.]80 mcd | Forward Voltage (Blue) [typ.]2.8 V | Forward Voltage (Green) [typ.]2.7 V | Forward Voltage (Red) [typ.]2 V | Chip TechnologyAlInGaP + InGaN | Viewing Angle Phi 0° [typ.]140 ° | Design Kit | |
![]() | 150044M155220 | Red & Green & Blue, 460 nm, 520 nm | Status Activei| Production is active. Expected lifetime: >10 years. | Emitting ColorRed & Green & Blue | Peak Wavelength (Blue) [typ.]460 nm | Peak Wavelength (Green) [typ.]520 nm | Peak Wavelength (Red) [typ.]630 nm | Dominant Wavelength (Blue) [typ.]465 nm | Dominant Wavelength (Green) [typ.]525 nm | Dominant Wavelength (Red) [typ.]623 nm | Luminous Intensity (Blue) [typ.]110 mcd | Luminous Intensity (Green) [typ.]500 mcd | Luminous Intensity (Red) [typ.]200 mcd | Forward Voltage (Blue) [typ.]3 V | Forward Voltage (Green) [typ.]3 V | Forward Voltage (Red) [typ.]2 V | Chip TechnologyAlInGaP + InGaN | Viewing Angle Phi 0° [typ.]140 ° | Design Kit – |
Assortments
Articles from this product series can be found in the following assortments: