WL-SDCB SMT Photodiode Chip Black
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0805
2 1.3 0.8 -
1206
3.2 1.6 1.1 SMT

Characteristics

  • Standard package size
  • Wide viewing angle
  • Fast response time
  • High photo sensitivity

Applications

  • IR Data transmission
  • Touch Screen
  • Copier
  • Game machine
  • Security systems

Products

All
0805
1206
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
IP typ.(µA)
ID max.(nA)
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SDCB SMT Photodiode Chip Black
1541201EEA400
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Photo Current [typ.]1.8 µA
Dark Current [max.]10 nA
Viewing Angle Phi 0° [typ.]140 °
–Check availability
WL-SDCB SMT Photodiode Chip Black
1540801EEA300
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Photo Current [typ.]1 µA
Dark Current [max.]10 nA
Viewing Angle Phi 0° [typ.]130 °
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos