Filter by values
 article in 18 product lines for
Reset all
Filter
Filter by
 show  article in 18 product lines
 article in 18 product lines
Reset all
18 Product categories
Thyone-e & EV-Kits
Thyone-e & EV-Kits
Radio Module 2.4 GHz
EXT.
Tarvos-e & EV-Kits
Tarvos-e & EV-KitsEXTENDED
Radio Module 868 MHz
Titania & EV-Kits
Titania & EV-Kits
Radio Module 169 MHz (AMB3626)
Thadeus & EV-Kits
Thadeus & EV-Kits
Radio Module 434 MHz (AMB4426)
Tarvos-III & EV-Kits
Tarvos-III & EV-Kits
Radio Module 868 MHz (AMB8826)
Tarvos-II & EV-Kits
Tarvos-II & EV-Kits
Radio Module 868 MHz (AMB8626)
Tarvos-I & EV-Kits
Tarvos-I & EV-Kits
Radio Module 868 MHz (AMB8426)
Thebe-II & EV-Kits
Thebe-II & EV-Kits
Radio Module 868 MHz (AMB8836)
Thebe-II-IN & EV-Kits
Thebe-II-IN & EV-Kits
Radio Module 865-867 MHz for India
Telesto-III & EV-Kits
Telesto-III & EV-Kits
Radio Module 915 MHz (AMB9826)
Telesto-II & EV-Kits
Telesto-II & EV-Kits
Radio Module 915 MHz (AMB9626)
Telesto-I & EV-Kits
Telesto-I & EV-Kits
Radio Module 915 MHz (AMB9625)
Themisto-I & EV-Kits
Themisto-I & EV-Kits
Radio Module 915 MHz
Thalassa & EV-Kits
Thalassa & EV-Kits
Radio Module 2.4 GHz (AMB2524)
EXT.
Thyone-I & EV-Kits
Thyone-I & EV-KitsEXTENDED
Radio Module 2.4 GHz
EXT.
Setebos-I & EV-Kits
Setebos-I & EV-KitsEXTENDED
Radio Module 2.4 GHz with Proprietary and Bluetooth® LE 5.1 Radio Protocol
EXT.
Setebos-I Wireless FeatherWing
Setebos-I Wireless FeatherWingEXTENDED
FeatherWing with a combination of Bluetooth® LE 5.1 and proprietary 2.4 GHz radio with an integrated secure element
Daphnis-I & EV-Kits
Daphnis-I & EV-Kits
LoRaWAN® & Proprietary (P2P, star, mesh) 868 MHz Radio Module
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Product series
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
SamplesAvailability & Sample
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Titania incl. ext. antenna 
Product seriesTitania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thadeus incl. ext. antenna 
Product seriesThadeus & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thebe-II incl. ext. antenna 
Product seriesThebe-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Tarvos-III incl. ext. antenna 
Product seriesTarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Themisto-I incl. ext. antenna 
Product seriesThemisto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thyone-I 
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thyone-I Long Range 
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Telesto-II FHSS incl. ext. antenna 
Product seriesTelesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Telesto-III RF pad incl. ext. antenna 
Product seriesTelesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thebe-II-IN 
Product seriesThebe-II-IN & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Tyhone-e 
Product seriesThyone-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Setebos-I 
Product seriesSetebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Tarvos-e 
Product seriesTarvos-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Setebos-I 2.4 GHz 
Product seriesSetebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Thyone-I 2.4 GHz 
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code 2611149021001
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMini-EV Board Thyone-I 
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECSetebos-I, 2402 - 2480, 600 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSetebos-I 
Frequency Range 2402 - 2480
Line of Sight Range600 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-98 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesSetebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionSetebos-I FeatherWing 
Product seriesSetebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-I, 868 - 868.6, 1000 m
Replacement Order Code 2609011081000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-I 
Frequency Range 868 - 868.6
Line of Sight Range1000 m
Output Power 50 Ohm11 dBm
RX sensitivity max.-108 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.100 kbps
Antenna Connector TypeRF pad 
Length17 mm
Width27 mm
Height3.6 mm
Product seriesTarvos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECTarvos-I USB radio stick, 868 - 868.6, 400 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-I USB radio stick 
Frequency Range 868 - 868.6
Line of Sight Range400 m
Output Power e.r.p.11 dBm
RX sensitivity e.r.p.-112 dBm
RF Bitrate max.100 kbps
Antenna Connector Typechip antenna (integrated antenna) 
Length67.75 mm
Width23.65 mm
Height12 mm
Product seriesTarvos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-II, 868 - 870, 2000 m
Replacement Order Code 2609011081000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-II 
Frequency Range 868 - 870
Line of Sight Range2000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-117 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.100 kbps
Length17 mm
Width27 mm
Height3.8 mm
Product seriesTarvos-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECTarvos-II USB radio stick, 868 - 970, 2000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-II USB radio stick 
Frequency Range 868 - 970
Line of Sight Range2000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-117 dBm
RF Bitrate max.100 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTarvos-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-III with integrated antenna, 863 - 870, 300 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III with integrated antenna 
Frequency Range 863 - 870
Line of Sight Range300 m
Output Power e.r.p.-8 dBm
RX sensitivity e.r.p.-104 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Product seriesTarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-III with 50 Ohm RF pad, 863 - 870, 10000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III with 50 Ohm RF pad 
Frequency Range 863 - 870
Line of Sight Range10000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-124 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Product seriesTarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-III USB radio stick, 863 - 870, 10000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III USB radio stick 
Frequency Range 863 - 870
Line of Sight Range10000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-124 dBm
RF Bitrate max.400 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTarvos-III & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTarvos-e, 863 - 870, 2700 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionTarvos-e 
Frequency Range 863 - 870
Line of Sight Range2700 m
Output Power 50 Ohm14 dBm
RF Bitrate max.400 kbps
Length12 mm
Width8 mm
Height2 mm
Product seriesTarvos-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-I, 902.5 - 927.5, 550 m
Replacement Order Code 2609011091000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTelesto-I 
Frequency Range 902.5 - 927.5
Line of Sight Range550 m
Output Power 50 Ohm-2 dBm
RX sensitivity max.-106 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.100 kbps
Length17 mm
Width27 mm
Height3.8 mm
Product seriesTelesto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECTelesto-I USB radio stick, 902.5 - 927.5, 550 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTelesto-I USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range550 m
Output Power 50 Ohm-2 dBm
RX sensitivity max.-106 dBm
RF Bitrate max.100 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTelesto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-II USB radio stick, 902.5 - 927.5, 700 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTelesto-II USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range700 m
Output Power 50 Ohm15 dBm
RX sensitivity max.-99 dBm
RF Bitrate max.38.4 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTelesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-III with integrated antenna, 902.5 - 927.5, 40 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTelesto-III with integrated antenna 
Frequency Range 902.5 - 927.5
Line of Sight Range40 m
Output Power e.r.p.-8 dBm
RX sensitivity e.r.p.-74 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Product seriesTelesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-III with 50 Ohm RF pad, 902.5 - 927.5, 800 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTelesto-III with 50 Ohm RF pad 
Frequency Range 902.5 - 927.5
Line of Sight Range800 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-99 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Product seriesTelesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-III USB radio stick, 902.5 - 927.5, 800 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTelesto-III USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range800 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-96 dBm
RF Bitrate max.400 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTelesto-III & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTelesto-II, 902.5 - 927.5, 700 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTelesto-II 
Frequency Range 902.5 - 927.5
Line of Sight Range700 m
Output Power 50 Ohm15 dBm
RX sensitivity max.-99 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.38.4 kbps
Antenna Connector TypeRF pad 
Length17 mm
Width27 mm
Height3.8 mm
Product seriesTelesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECThadeus, 433.75 - 434.75, 1000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThadeus 
Frequency Range 433.75 - 434.75
Line of Sight Range1000 m
Output Power 50 Ohm10 dBm
RX sensitivity max.-107 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.100 kbps
Length17 mm
Width27 mm
Height3.6 mm
Product seriesThadeus & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECThalassa with integrated antenna, 2400 - 2483.5, 150 m
Replacement Order Code 2611011021000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThalassa with integrated antenna 
Frequency Range 2400 - 2483.5
Line of Sight Range150 m
Output Power e.r.p.-6 dBm
RX sensitivity e.r.p.-96 dBm
Operating Supply Voltage Min.2.7 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.500 kbps
Length16 mm
Width27.5 mm
Height3.2 mm
Product seriesThalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECThalassa with 50 Ohm RF pad, 2400 - 2483.5, 450 m
Replacement Order Code 2611011021000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThalassa with 50 Ohm RF pad 
Frequency Range 2400 - 2483.5
Line of Sight Range450 m
Output Power 50 Ohm0 dBm
RX sensitivity max.-102 dBm
Operating Supply Voltage Min.2.7 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.500 kbps
Antenna Connector TypeRF pad 
Length16 mm
Width27.5 mm
Height3.2 mm
Product seriesThalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECThalassa with U.FL connector, 2400 - 2483.5, 450 m
Replacement Order Code 2611011021000
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThalassa with U.FL connector 
Frequency Range 2400 - 2483.5
Line of Sight Range450 m
Output Power 50 Ohm0 dBm
RX sensitivity max.-102 dBm
Operating Supply Voltage Min.2.7 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.500 kbps
Antenna Connector TypeU.FL 
Length16 mm
Width27.5 mm
Height3.2 mm
Product seriesThalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECThalassa USB radio stick, 2400 - 2483.5, 100 m
Replacement Order Code 2611036021001
Simu­lation
Man­ual
Availability
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThalassa USB radio stick 
Frequency Range 2400 - 2483.5
Line of Sight Range100 m
Output Power e.r.p.-6 dBm
RX sensitivity e.r.p.-98 dBm
RF Bitrate max.500 kbps
Antenna Connector Typechip antenna (integrated antenna) 
Length67.75 mm
Width23.65 mm
Height12 mm
Product seriesThalassa & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Titania & EV-Kits
SPECThebe-II, 869.4 - 869.65, 20000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThebe-II 
Frequency Range 869.4 - 869.65
Line of Sight Range20000 m
Output Power 50 Ohm27 dBm
RX sensitivity max.-124 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.7 V
RF Bitrate max.100 kbps
Antenna Connector TypeRF pad 
Length27 mm
Width17 mm
Height3.8 mm
Product seriesThebe-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECThemisto-I, 902.5 - 927.5, 10500 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThemisto-I 
Frequency Range 902.5 - 927.5
Line of Sight Range10500 m
Output Power 50 Ohm25 dBm
RX sensitivity max.-111 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.7 V
RF Bitrate max.400 kbps
Antenna Connector TypeRF pad 
Length17 mm
Width27 mm
Height3.8 mm
Product seriesThemisto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECThebe-II-IN, 865 - 867, 20000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThebe-II-IN 
Frequency Range 865 - 867
Line of Sight Range20000 m
Output Power 50 Ohm27 dBm
RX sensitivity max.-124 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.7 V
RF Bitrate max.100 kbps
Antenna Connector TypeRF pad 
Length27 mm
Width17 mm
Height3.8 mm
Product seriesThebe-II-IN & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECThyone-I, 2403 - 2479, 750 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThyone-I 
Frequency Range 2403 - 2479
Line of Sight Range750 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-98 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-100 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Check availability
Titania & EV-Kits
SPECThyone-I USB radio stick, 2403 - 2479, 250 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThyone-I USB radio stick 
Frequency Range 2403 - 2479
Line of Sight Range250 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-92 dBm
RF Bitrate max.2000 kbps
Antenna Connector Typeinternal antenna 
Length67.75 mm
Width23.65 mm
Height12 mm
Product seriesThyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Check availability
Titania & EV-Kits
SPECThyone-e, 2402 - 2480, 350 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThyone-e 
Frequency Range 2402 - 2480
Line of Sight Range350 m
Output Power e.r.p.-4 dBm
RX sensitivity e.r.p.-85 dBm
Output Power 50 Ohm4 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Length9 mm
Width7 mm
Height2 mm
Product seriesThyone-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTitania, 169.4125 - 169.475, 3000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTitania 
Frequency Range 169.4125 - 169.475
Line of Sight Range3000 m
Output Power 50 Ohm15 dBm
RX sensitivity max.-120 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.25 kbps
Length17 mm
Width27 mm
Height3.8 mm
Product seriesTitania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability
Titania & EV-Kits
SPECTitania USB radio stick, 169.4125 - 169.475, 3000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTitania USB radio stick 
Frequency Range 169.4125 - 169.475
Line of Sight Range3000 m
Output Power 50 Ohm15 dBm
RX sensitivity max.-120 dBm
RF Bitrate max.25 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
Product seriesTitania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Check availability

Proprietary Radio as Bluetooth® LE Alternative

1. THE IDEA to connect wireless to a device

  • Parameterization for commissioning
  • Start/stop measurement
  • Read out results
  • Notification danger
  • Connecting for servicing the device
  • Checking device state for predicitve maintanence
  • Recalibration

    2. NO STANDARD does fit
  • Try to implement Bluetooth®:
    • Bluetooth® classic with to high energy consumption
    • Bluetooth® Listing Costs too high
    • Small quantities cannot carry the high costs
    • Bluetooh® LE not flexible enough for the idea
  • Same is valid for Sub-GHz LoRa, SigFox, etc.

    3. THE SOLUTION - Proprietary communication
  • Easy adaption possible
  • Fitting perfectly to the needs
  • No license costs arise
  • Full control over application
Comparison Bluetooth® to Proprietary
Comparison Bluetooth® to Proprietary

Network Topologies

Point-to-Point

Point-to-Point topology is the type of network topology which is used to connect to network nodes directly with each other through some link. In between these two nodes, the data is transmitted using this link.

Star

In a star topology all nodes are connected via a central station. All communication is only possible via the central node.

Peer-to-Peer

In Peer-to-Peer topology every node has a direct connection to the other nodes and can communicate to each other.

Flooding Mesh

In a flooding mesh topology an indirect communication between nodes is possible. The message will be repeated until it reaches the receiver.

Exchangeability 868 MHz / 915 MHz

Compatibility Tarvos-Thebe-Telesto-Themisto Series

  • Footprint compatible RF-modules
  • Alternative usage by only changing the RF-module
  • No change in the HW on Host-side required
  • Flexible use of both frequencies for different regions possible
  • 868 MHz and 915 MHz exchangable
  • Using Low or High Power modules for different ranges
  • Modules with 14 dBm (25 mW): Tarvos-III and Telesto-III
  • Modules with 27 dBm (500 mW): Thebe-II and Themisto-I

Tarvos-III & Telesto-III

Thebe-II & Themisto-I

Exchangeability 2.4 GHz

Choose between Bluetooth®, Wirepas or proprietary radio

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM or proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required

Proprietary Application with Thyone-I

  • For applications with enclosed communication
  • Communication invisible for smart devices
  • Connection to a standard device only with a certain USB-radio stick possible
  • Connected sensors building up a secure network

Usecase

  • Secure network set up
  • Easy connection between the nodes
  • Extending interfaces by connecting a USB-radio stick
  • A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform

Bluetooth® Application with Proteus-III

  • Connecting directly to smart devices
  • Parameterization of a sensor
  • Reading out results from a measuring device

Usecase

  • Connecting manually to each sensor via smart device
  • Easy and smart consumer-oriented