OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For AC/DC ConverterProduct seriesWE-UOST Universal Offline Standard Transformers

WE-UOST Universal Offline Standard Transformers

WE-UOST Universal Offline Standard Transformers
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
EE16/8/5 25.81 16.6 13.5 SMT

Characteristics

  • Input voltage range 85-265VAC (125-375VDC)
  • Output power 12-16W
  • Designed to comply with EN61558-2-16: Reinforced insulation
  • Creepage and clearance distance > 6.5 mm
  • Insulation test voltage 4kV(AC)
  • For SMT assembly

Applications

  • SMPS with power up to 16W
  • Auxiliary power supplies
  • Usable with all low power AC/DC ICs like LT3798/3799, UCC28610, ViPER & Tiny/ Link Switch

Products

EE16/8/5
Order Code Data­sheet DownloadsVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
L
(µH)
fswitchnRDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
SizeLS
(µH)
Mount Samples
760871113SPEC
7 files 85 - 265 V (AC) 5 1.25 5 1.25 14 1310 60-150 140 : 6 : 6 : 16 3000 25 25 450 EE16/8/5 40 SMT
760871135SPEC
7 files 85 - 265 V (AC) 12 0.55 12 0.55 14 1250 60-150 136 : 13 : 13 : 15 2920 92 92 400 EE16/8/5 53 SMT
760871543SPEC
7 files 85 - 265 V (AC) 24 0.3 5 1.15 14 1310 60-150 140 : 22 : 6 : 16 3000 450 25 400 EE16/8/5 35 SMT
760871534SPEC
7 files 85 - 265 V (AC) 12 0.55 5 1.25 14 1250 60-150 140 : 9 : 7 : 18 3000 190 30 400 EE16/8/5 35 SMT
760871142SPEC
7 files 85 - 265 V (AC) 24 0.28 24 0.28 14 1250 60-150 140 : 27 : 27 : 16 3000 620 620 450 EE16/8/5 40 SMT
760875112SPEC
7 files 85 - 265 V (AC) 5 1.5 5 1.5 14 1500 60-150 160 : 7 : 7 : 18 4200 33.5 33.5 400 EE16/8/5 50 SMT
760875131SPEC
7 files 195 - 265 V (AC) 12 0.65 12 0.65 14 1500 60-150 160 : 14 : 14 : 16 4200 140 140 450 EE16/8/5 60 SMT
760875532SPEC
7 files 195 - 265 V (AC) 12 0.7 5 1.36 14 1500 60-150 160 : 10 : 7 : 16 6500 86 24 370 EE16/8/5 60 SMT
Order Code Data­sheet
760871113SPEC
760871135SPEC
760871543SPEC
760871534SPEC
760871142SPEC
760875112SPEC
760875131SPEC
760875532SPEC
Samples
Order Code Data­sheet DownloadsVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
L
(µH)
fswitchnRDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
SizeLS
(µH)
Mount Samples