en

Cart

Your cart is empty.

WE-TPB HV Three-Phase Common Mode Power Line Choke

Size H
(mm)
Ø OD
(mm)
Type 4XL 39 70

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn Ferrite or nanocrystalline core material
  • Improved insulation through plastic case and winding spacer
  • Patented design
  • Specification according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Rated current up to 46 A
  • Attenuation up to 60 dB
  • Suppression frequency range: 1 kHz to 20 MHz depending from used core material
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line input filter
  • Radio interference suppression in motors
  • Suppression for common mode noise
  • Frequency converter
  • Power supplies
  • Charging stations

Products

Type 4XL
Order Code SPEC Simu­lation Downloads IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
Material Samples
744835021220
STE ALT EAG CAD LTS PSP IGS SPA CAD 22 2.1 9 760 3000 Ferrite
744835034160
STE ALT EAG CAD LTS PSP IGS SPA CAD 16 3.4 14 760 3000 Ferrite
744835050135
STE ALT EAG CAD LTS PSP IGS SPA CAD 13.5 5 23 760 3000 Ferrite
744835090095
STE ALT EAG CAD LTS PSP IGS SPA CAD 9.5 9 47 760 3000 Ferrite
744835150072
STE ALT EAG CAD LTS PSP IGS SPA CAD 7.2 15 85 760 3000 Ferrite
744837002460
STE ALT EAG CAD LTS PSP IGS SPA CAD 46 0.2 1.6 760 3000 Nanocrystalline
744837006400
STE ALT EAG CAD LTS PSP IGS SPA CAD 40 0.6 3.2 760 3000 Nanocrystalline
744837010290
STE ALT EAG CAD LTS PSP IGS SPA CAD 29 1 5 760 3000 Nanocrystalline
744837018220
STE ALT EAG CAD LTS PSP IGS SPA CAD 22 1.8 9 760 3000 Nanocrystalline
744838040400
STE ALT EAG CAD LTS PSP IGS SPA CAD 40 4 3.2 760 3000 Nanocrystalline
744838180160
STE ALT EAG CAD LTS PSP IGS SPA CAD 16 18 14 760 3000 Nanocrystalline
744838480095
STE ALT EAG CAD LTS PSP IGS SPA CAD 9.5 48 47 760 3000 Nanocrystalline
744839003460
STE ALT EAG CAD LTS PSP IGS SPA CAD 46 3 1.6 760 3000 Nanocrystalline
744839010400
STE ALT EAG CAD LTS PSP IGS SPA CAD 40 10.5 3.2 760 3000 Nanocrystalline
744839029220
STE ALT EAG CAD LTS PSP IGS SPA CAD 22 29 9 760 3000 Nanocrystalline
744839047160
STE ALT EAG CAD LTS PSP IGS SPA CAD 16 47 14 760 3000 Nanocrystalline
744839125095
STE ALT EAG CAD LTS PSP IGS SPA CAD 9.5 125 47 760 3000 Nanocrystalline
744839208072
STE ALT EAG CAD LTS PSP IGS SPA CAD 7.2 208 85 760 3000 Nanocrystalline
Order Code SPEC Simu­lation
744835021220
744835034160
744835050135
744835090095
744835150072
744837002460
744837006400
744837010290
744837018220
744838040400
744838180160
744838480095
744839003460
744839010400
744839029220
744839047160
744839125095
744839208072
Samples
Order Code SPEC Simu­lation Downloads IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
Material Samples