WE-SL5 SMT Common Mode Line Filter

WE-SL5 SMT Common Mode Line Filter
WE-SL5 SMT Common Mode Line Filter
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
WE-SL5
10 8.7 6.5 SMT

Characteristics

  • High impedance up to 13000 Ω
  • High current up to 2500 mA
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Current compensated choke for data and signal lines
  • Power supply system
  • Signal and sensor lines
  • Suppression of common mode noise

Products

WE-SL5
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
744272121
SPECsectional, 2, 120 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]120 µH
Maximum Impedance450 Ω
Rated Current2500 mA
DC Resistance [1]0.025 Ω
Rated Voltage80 V
Design Kit
–Check availability
744272221
SPECsectional, 2, 220 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]220 µH
Maximum Impedance800 Ω
Rated Current2200 mA
DC Resistance [1]0.032 Ω
Rated Voltage80 V
Design Kit –
–Check availability
744272251
SPECsectional, 2, 250 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Maximum Impedance1200 Ω
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
Design Kit
–Check availability
744272471
SPECsectional, 2, 470 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]470 µH
Maximum Impedance1800 Ω
Rated Current1600 mA
DC Resistance [1]0.065 Ω
Rated Voltage80 V
Design Kit –
–Check availability
744272102
SPECsectional, 2, 1000 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]1000 µH
Maximum Impedance3600 Ω
Rated Current950 mA
DC Resistance [1]0.18 Ω
Rated Voltage80 V
Design Kit
–Check availability
744272222
SPECbifilar, 2, 2200 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance [1]2200 µH
Maximum Impedance7500 Ω
Rated Current750 mA
DC Resistance [1]0.3 Ω
Rated Voltage80 V
Design Kit –
–Check availability
744272332
SPECbifilar, 2, 3300 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance [1]3300 µH
Maximum Impedance10000 Ω
Rated Current650 mA
DC Resistance [1]0.36 Ω
Rated Voltage80 V
Design Kit –
–Check availability
744272392
SPECbifilar, 2, 3900 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance [1]3900 µH
Maximum Impedance15000 Ω
Rated Current520 mA
DC Resistance [1]0.54 Ω
Rated Voltage80 V
Design Kit –
–Check availability
744272472
SPECbifilar, 2, 4700 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance [1]4700 µH
Maximum Impedance20000 Ω
Rated Current350 mA
DC Resistance [1]0.72 Ω
Rated Voltage80 V
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes