| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| WE-SL2 | 9.2 | 6 | 5 | SMT | 
LTSpice files
Characteristics
- Common Mode Choke
- Ring core with the core materials of NiZn and MnZn
- Operating temperature: –40 °C to +125 °C
- Operating voltage: 80 VDC (42 VAC)
- Recommended solder profile: Reflow
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Current compensated choke for data and signal lines
- Power supply systems
- Signal and sensor lines
- CAN
- Suppression for common mode noise
Products
 WE-SL2
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Filter Stick | Filter Bag | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744226S | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 10 | 920 | 1600 | 0.08 | 80 | – | 744725 | – | – | ||
| 744228S | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 25 | 2800 | 1000 | 0.12 | 80 | – | – | – | – | ||
| 744225S | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 40 | 3100 | 900 | 0.25 | 80 | – | – | – | – | ||
| 744227S | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 51 | 5500 | 1000 | 0.16 | 80 | CAN | 744725 | – | – | ||
| 744226 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 10 | 920 | 1600 | 0.08 | 80 | – | 744725 | – | – | ||
| 744228 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 25 | 2800 | 1000 | 0.12 | 80 | – | – | – | – | ||
| 744225 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 40 | 3100 | 900 | 0.25 | 80 | – | – | – | – | ||
| 744227 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 51 | 5500 | 1000 | 0.16 | 80 | CAN | 744725 | – | – | ||
| 744224 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 250 | 1800 | 1200 | 0.13 | 80 | – | 744725 | – | – | ||
| 744223 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 500 | 3300 | 1000 | 0.15 | 80 | – | – | – | – | ||
| 744222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 1000 | 6000 | 800 | 0.207 | 80 | – | 744725 | 8294851 | 829485 | ||
| 744221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 2000 | 9200 | 600 | 0.42 | 80 | – | – | – | – | ||
| 744220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 4700 | 20000 | 500 | 0.75 | 80 | – | – | – | – | ||
| 744229 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 6500 | 18400 | 400 | 0.95 | 80 | – | 744725 | – | – | ||
| 744220103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 10000 | 25000 | 350 | 1.2 | 80 | – | – | – | – | ||
| 744220203 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 2 | 20000 | 50000 | 200 | 2.6 | 80 | – | – | – | – | 
| Order Code | Datasheet | Simulation | 
|---|---|---|
| 744226S | SPEC | |
| 744228S | SPEC | |
| 744225S | SPEC | |
| 744227S | SPEC | |
| 744226 | SPEC | |
| 744228 | SPEC | |
| 744225 | SPEC | |
| 744227 | SPEC | |
| 744224 | SPEC | |
| 744223 | SPEC | |
| 744222 | SPEC | |
| 744221 | SPEC | |
| 744220 | SPEC | |
| 744229 | SPEC | |
| 744220103 | SPEC | |
| 744220203 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Filter Stick | Filter Bag | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes




