| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| 7345 | 7.3 | 7.3 | 4.8 | SMT | ||
| 1260 | 12.5 | 12.5 | 6.5 | SMT | ||
| 1210 | 12.5 | 12.5 | 10.5 | SMT |
LTSpice files
Characteristics
- Enormous common mode impedance Z
- Small dimensions
- 1:1 turns ratio
- High current ratings
- Climatic category 40/125/21
- Flammability corresponding to UL 94 V-0
Applications
- Suppression of common mode noise
- Power supply system
- Data lines
Products
All
7345
1260
1210
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | L1 (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744281100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 10 | 10000 | 1100 | 0.12 | 80 | 250 | 744725 | ||
| 744281101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 100 | 50000 | 350 | 0.95 | 80 | 250 | – | ||
| 744281471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 470 | 100000 | 150 | 4.3 | 80 | 250 | 744725 | ||
| 744282010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 1 | 1600 | 4750 | 0.01 | 80 | 250 | 744725 | ||
| 744282100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 10 | 9000 | 2250 | 0.05 | 80 | 250 | – | ||
| 744282101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 100 | 40000 | 900 | 0.28 | 80 | 250 | – | ||
| 744282102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 1000 | 160000 | 250 | 2.8 | 80 | 250 | 744725 | ||
| 744284100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 10 | 10000 | 2750 | 0.04 | 80 | 250 | – | ||
| 744284101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 100 | 40000 | 1000 | 0.28 | 80 | 250 | – | ||
| 744284102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | bifilar | 1000 | 160000 | 300 | 2.5 | 80 | 250 | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744281100 | SPEC | |
| 744281101 | SPEC | |
| 744281471 | SPEC | |
| 744282010 | SPEC | |
| 744282100 | SPEC | |
| 744282101 | SPEC | |
| 744282102 | SPEC | |
| 744284100 | SPEC | |
| 744284101 | SPEC | |
| 744284102 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | L1 (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes