WE-RFH Ferrite SMT Inductor
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1008A
2.6 2.1 1.7 SMT

Characteristics

  • High thermal stability
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +85 ºC
  • High inductances
  • High currents

Applications

  • Developed especially for RF applications
  • Perfect for telecommunication applications

Products

1008A
Filter article data
Filter by
 show  article in 1 product lines
 article in 1 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(Ω)
IR(mA)
fres(MHz)
Samples
744758247A
0.47 µH, ±5%, 25 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.47 µH
Inductance±5% 
Inductance25 MHz 
Q-Factor45 
Q-Factor100 MHz 
DC Resistance1.18 Ω
Rated Current470 mA
Self Resonant Frequency450 MHz
744758256A
0.56 µH, ±5%, 25 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.56 µH
Inductance±5% 
Inductance25 MHz 
Q-Factor45 
Q-Factor100 MHz 
DC Resistance1.33 Ω
Rated Current450 mA
Self Resonant Frequency415 MHz
744758268A
0.68 µH, ±5%, 25 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.68 µH
Inductance±5% 
Inductance25 MHz 
Q-Factor40 
Q-Factor100 MHz 
DC Resistance1.2 Ω
Rated Current480 mA
Self Resonant Frequency375 MHz
744758282A
0.82 µH, ±5%, 25 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.82 µH
Inductance±5% 
Inductance25 MHz 
Q-Factor40 
Q-Factor100 MHz 
DC Resistance1.6 Ω
Rated Current400 mA
Self Resonant Frequency350 MHz
744758310A
1 µH, ±5%, 25 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Inductance±5% 
Inductance25 MHz 
Q-Factor33 
Q-Factor100 MHz 
DC Resistance1.7 Ω
Rated Current370 mA
Self Resonant Frequency180 MHz
744758312A
1.2 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.2 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance0.5 Ω
Rated Current760 mA
Self Resonant Frequency280 MHz
744758315A
1.5 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.5 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance0.75 Ω
Rated Current630 mA
Self Resonant Frequency250 MHz
744758318A
1.8 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.8 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance0.75 Ω
Rated Current630 mA
Self Resonant Frequency200 MHz
744758322A
2.2 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.1 Ω
Rated Current520 mA
Self Resonant Frequency160 MHz
744758327A
2.7 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.7 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.1 Ω
Rated Current520 mA
Self Resonant Frequency135 MHz
744758333A
3.3 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.35 Ω
Rated Current460 mA
Self Resonant Frequency120 MHz
744758339A
3.9 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.9 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.5 Ω
Rated Current420 mA
Self Resonant Frequency105 MHz
744758347A
4.7 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.65 Ω
Rated Current400 mA
Self Resonant Frequency60 MHz
744758356A
5.6 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance5.6 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance1.8 Ω
Rated Current370 mA
Self Resonant Frequency80 MHz
744758368A
6.8 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance2 Ω
Rated Current360 mA
Self Resonant Frequency70 MHz
744758382A
8.2 µH, ±5%, 7.96 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance8.2 µH
Inductance±5% 
Inductance7.96 MHz 
Q-Factor20 
Q-Factor7.96 MHz 
DC Resistance2.6 Ω
Rated Current320 mA
Self Resonant Frequency50 MHz
744758410A
10 µH, ±5%, 2.52 MHz
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Inductance±5% 
Inductance2.52 MHz 
Q-Factor15 
Q-Factor2.52 MHz 
DC Resistance2.8 Ω
Rated Current300 mA
Self Resonant Frequency40 MHz

Würth Elektronik offers several product series with different construction technology

RF Inductors selection guide

WE-KI SMT Wire Wound Ceramic Inductor
WE-KI SMT Wire Wound Ceramic Inductor
  • Inductance values from 1nH up to 1800nH
  • High Q factor
  • Up to 12.5GHz self resonant frequency
  • Up to ± 2% inductance tolerance
  • High thermal stability
  • Design Kits available for the different sizes
WE-KI HC SMT High Current Wire Wound Ceramic Inductor
WE-KI High Current Wire Wound Ceramic Inductor
  • Inductance values from 1nH up to 390nH
  • Excellent Q factor
  • High current up to 2.3 A
  • ± 2% Inductance Tolerance
  • High thermal stability
  • Design Kit available
WE-MK Multilayer Ceramic SMT Inductor
WE-MK Multilayer Ceramic Inductor
  • Inductance values from 1nH up to 470nH
  • Extremly small size (up to 0201)
  • Up to ±2% (or ±0.1nH) inductance tolerance
  • Robust structure
  • Polarity marking available 
  • Design Kits available for the different sizes
  • High thermal stability
WE-CAIR Air Coil
WE-CAIR Air Core Inductor
  • Inductance values from 1.65nH up to 538nH
  • Extremly high Q factor (Q>100)
  • Very high current up to 4 A
  • High self resonant frequency
  • Design Kit available
  • High thermal stability
WE-TCI Thinfilm Chip Inductor
WE-TCI Thin Film Inductor
  • Inductance values from 1nH up to 27nH
  • High self resonant frequency
  • Tight tolerance of 2 % (1% on request) or ± 0.1
  • Very small size (up to 0201)
WE-RFI Ferrite SMT Inductor
WE-RFI Wire Wound ferrite inductor
  • High inductance values available from 20 nH up to 47 µH
  • Operating temperature:–40 °C to +85 °C
  • Size: 0402 to 1008
  • Design Kit available  

What is the Quality Factor Q?

What is the Quality Factor Q?

The quality factor Q is an essential characteristic parameter and one of the first creterias that every RF engineer should take into account. The Q factor is given either as minimum or as typical value at a defined frequency point. In the case of Würth Elektronik, the Q factor is given as the minimum value in order to guarantee customers a reliable minimum level.

Basically, the Q factor is the ratio between the inductive reactance XL and the losses RS and is an indicator of how ideal an inductor is. For inductors with air or ceramic cores, the resistance RS is mainly due to the resistivity of the conductor in the inductor device. A higher Q factor means less losses in the component.

RF Inductors Factor Frequency

Self Resonant Frequency

Self Resonant Frequency

Because the winding structure of any coil of wire will exhibit some capacitance, the inductor will serve as a parallel resonant tank circuit with an associated self-resonance frequency (SRF). As with conventional inductors, SRF indicates up to which frequency the inductor behaves as an inductor.

Exactly at the SRF the inductor with its parasitic capacitance behaves as a resonance circuit with an almost infinite high impedance, only circuit losses limit the high value of the impedance. Beyond the SRF the “inductor” behaves like a capacitor

Increasing the inductance and/or the parasitic capacitance lowers the SRF, and vice versa. This is the reason why the higher the inductance value, the lower the SRF.

In case of choke applications in which inductors are used, the best signal blocking occurs shortly below the SRF, where the impedance is very high and thus the attenuation reaches its maximum. For filter or impedance-matching applications, it is more important to have constant inductance in the relevant frequency range, which means the SRF of the inductor should be well above the operating frequency of the circuit.

CM RF Inductors Self Resonant Frequency

Rated Current in high frequency application

Rated Current in high frequency application

The rated current is specified as the maximum DC current (A or mA) that causes a defined temperature rise (i.e. ΔT = 40 K). The temperature rise plus the ambient temperature must not exceed the maximum operating temperature. For high current applications, please select the specific air core inductors: WE-KI HC, WE-ACHC and WE-CAIR.

RF Inductors Rated Current in high frequency application

RF inductors and Antenna Matching

How Antenna Matching works

RF inductors and Antenna Matching

How Antenna Matching works

With the help of the Smith chart, the complex antenna feed point impedance, consisting of resistive and reactive values, can be represented graphically. In a matched antenna, the impedance at the operating frequency is close to the middle of the Smith chart and therefore close to the impedance of 50 Ω. This can be achieved by using RF inductors and RF capacitors. A pi matching network is particularly useful for this purpose, since it can be used flexibly for antenna matching from almost any other impedance. In practice, antenna matching works through iterative steps.

In addition to the WE-MCA Antennas, we offer our customers a development-accompanying antenna service. We support from the antenna selection over the antenna placement up to the antenna matching.

Website: www.we-online.com/antennamatching

E-Mail: antenna.matching@we-online.com

We are also offering an Antenna Matching Design Kit that contains all the components needed for your antenna matching. This Design Kit with order code 748001, contains chip antennas WE-MCA, multilayer ceramic inductors WE-MK size 0402, high frequency chip capacitors WCAP-CSRF in size 0402 and RF coaxial cables WR-CXARY working up to 18 GHz

RF inductors and Antenna Matching