OverviewAll product unitsProduct unitAutomotiveProduct groupSingle Coil Power InductorsProduct seriesWE-LQSA SMD Semi-Shielded Power Inductor

WE-LQSA SMD Semi-Shielded Power Inductor

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
5040 5 5 4 SMT
6045 6 6 4.6 SMT
8040 8 8 4.2 SMT

Characteristics

  • Magnetically shielded by use of a magnetic resin
  • Compact design compared to standard power inductors for high density mounting
  • Robust design qualified with AEC-Q200 Grade 0
  • Operating temperature: -50 °C up to +150 °C
  • Automotive approved

Applications

  • LED Headlights (DC/DC-Converter, Control system)
  • Electric Vehicle (Battery Management System, Inverter, DC/DC)
  • Car Navigation Systems
  • Keyless Entry Systems

Products

All
5040
6045
8040
Order Code Data­sheet DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
78404054010SPEC
7 files 1 5.7 7.4 14 187
78404064010SPEC
8 files 1 6.7 11.5 11 159
78404054015SPEC
7 files 1.5 5.22 6 18 137
78404064015SPEC
8 files 1.5 6.1 9.7 13 115
78404054022SPEC
7 files 2.2 4.54 5.3 23 77
78404064022SPEC
8 files 2.2 5.3 8.1 17 60
78404054033SPEC
7 files 3.3 4.06 4.3 29 48
78404064033SPEC
8 files 3.3 4.1 6.5 28 42
78404054047SPEC
7 files 4.7 3.64 3.8 36 43
78404064047SPEC
8 files 4.7 3.7 5.5 34 36
78404054068SPEC
7 files 6.8 3.01 3.2 52 35
78404064068SPEC
8 files 6.8 3.3 4.3 42 27
78404054100SPEC
7 files 10 2.45 2.5 82 26
78404064100SPEC
8 files 10 2.8 3.5 58 22
78404084150SPEC
8 files 15 3.75 3.9 60 17
78404064150SPEC
8 files 15 2.4 3 88 17
78404054150SPEC
7 files 15 2.01 2.2 108 22
78404084220SPEC
8 files 22 3.2 3.2 85 15
78404064220SPEC
8 files 22 1.9 2.5 120 15
78404064330SPEC
8 files 33 1.7 2 168 12
78404064470SPEC
8 files 47 1.4 1.6 252 10
78404054470SPEC
7 files 47 1.19 1.2 348 10
78404084470SPEC
8 files 47 2.23 2.18 168 10
78404054680SPEC
7 files 68 0.97 0.99 516 9
78404084680SPEC
8 files 68 1.8 1.82 245 8
78404064680SPEC
8 files 68 1.1 1.4 367 8
78404054101SPEC
7 files 100 0.82 0.82 720 7
78404064101SPEC
8 files 100 0.9 1.2 532 6
Order Code Data­sheet
78404054010SPEC
78404064010SPEC
78404054015SPEC
78404064015SPEC
78404054022SPEC
78404064022SPEC
78404054033SPEC
78404064033SPEC
78404054047SPEC
78404064047SPEC
78404054068SPEC
78404064068SPEC
78404054100SPEC
78404064100SPEC
78404084150SPEC
78404064150SPEC
78404054150SPEC
78404084220SPEC
78404064220SPEC
78404064330SPEC
78404064470SPEC
78404054470SPEC
78404084470SPEC
78404054680SPEC
78404084680SPEC
78404064680SPEC
78404054101SPEC
78404064101SPEC
Samples
Order Code Data­sheet DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples