<BR>Wurth Elektronik - Automotive - Single Coil Power Inductors - WE-LQSA<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-05-31<br>
<HR>
Copyright: Würth Elektronik
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 5040, SMT, 2pins
<BR>L X W X H = 5mm X 5mm X 4mm
>NAME
>VALUE
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 6045, SMT, 2pins
<BR>L X W X H = 5mm X 6mm X 4.6mm
>NAME
>VALUE
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 8040, SMT, 2pins
<BR>L X W X H = 8mm X 8mm X 4.2mm
>NAME
>VALUE
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 5040, SMT, 2pins
<BR>L X W X H = 5mm X 5mm X 4mm
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 6045, SMT, 2pins
<BR>L X W X H = 5mm X 6mm X 4.6mm
<B>WE-LQSA SMD Power Inductor
<BR><BR></B>Size: 8040, SMT, 2pins
<BR>L X W X H = 8mm X 8mm X 4.2mm
>NAME
>VALUE
<b>WE-LQSA SMD Semi-Shielded Power Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Shielded construction with magnetic glue
<br>Compact design compared to standard power inductors for high density mounting
<br>Similar sizes and land pattern as WE-LQS
<br>Robust design qualified with AEC-Q200 Grade 0
<br>Operating temperature: -50 °C up to +150 °C
<BR>
<br><b> Applications
<BR>
<br></b>LED Headlights (DC/DC-Converter, Control system)
<br>Electric Vehicle (Battery Management System, Inverter, DC/DC)
<br>Car Navigation Systems
<br>Keyless Entry Systems
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LQSA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-LQSA</a><p>
Created by Ella Wu 2022-05-31<br>
2022 (C) Wurth Elektronik<br>
<b>WE-LQSA SMD Semi-Shielded Power Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Shielded construction with magnetic glue
<br>Compact design compared to standard power inductors for high density mounting
<br>Similar sizes and land pattern as WE-LQS
<br>Robust design qualified with AEC-Q200 Grade 0
<br>Operating temperature: -50 °C up to +150 °C
<BR>
<br><b> Applications
<BR>
<br></b>LED Headlights (DC/DC-Converter, Control system)
<br>Electric Vehicle (Battery Management System, Inverter, DC/DC)
<br>Car Navigation Systems
<br>Keyless Entry Systems
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LQSA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-LQSA</a><p>
Created by Ella Wu 2022-05-31<br>
2022 (C) Wurth Elektronik<br>
<b>WE-LQSA SMD Semi-Shielded Power Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Shielded construction with magnetic glue
<br>Compact design compared to standard power inductors for high density mounting
<br>Similar sizes and land pattern as WE-LQS
<br>Robust design qualified with AEC-Q200 Grade 0
<br>Operating temperature: -50 °C up to +150 °C
<BR>
<br><b> Applications
<BR>
<br></b>LED Headlights (DC/DC-Converter, Control system)
<br>Electric Vehicle (Battery Management System, Inverter, DC/DC)
<br>Car Navigation Systems
<br>Keyless Entry Systems
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o686110v209%20family-we-lqsa-78404084xxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LQSA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-LQSA</a><p>
Created by Ella Wu 2022-05-31<br>
2022 (C) Wurth Elektronik<br>
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.