Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
1050 | SPEC | 10.5 | 10.2 | 4.7 | ||
7050 | SPEC | 7 | 6.9 | 4.8 |
LTSpice files
Characteristics
- Magnetically shielded
- Flat wire coil for low losses
- Low stray field
- Operating temperature: -55 °C up to +150 °C
- Current capability up to 36 A
- AEC-Q200
- Automotive approved
Applications
- Filter choke for motor electronics
- Car infotainment
- Multimedia applications
Products
Order Code | Datasheet | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|
7843140047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 0.47 | ±20% | 16.9 | 25 | 1.65 | 292 | |
7843250072 | SPEC | 7 files | 0.72 | ±20% | 22 | 36.1 | 1.38 | 103 | |
784314011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 1.1 | ±20% | 14.7 | 15.2 | 3.47 | 147 | |
784325012 | SPEC | 7 files | 1.2 | ±20% | 20 | 30 | 2.04 | 76 | |
784325018 | SPEC | 7 files | 1.8 | ±20% | 16 | 25 | 3.3 | 60 | |
784325024 | SPEC | 7 files | 2.4 | ±20% | 14 | 20.7 | 5.4 | 55 | |
784325033 | SPEC | 7 files | 3.3 | ±20% | 12 | 18 | 5.75 | 41 | |
784314033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 3.3 | ±20% | 9.2 | 8.7 | 9.62 | 68 | |
784325042 | SPEC | 7 files | 4.2 | ±20% | 11 | 15.7 | 7.8 | 36 | |
784314049 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 4.9 | ±20% | 7.6 | 7.2 | 15.85 | 64 | |
784325055 | SPEC | 7 files | 5.2 | ±20% | 10 | 14.3 | 9.45 | 31 | |
784325065 | SPEC | 7 files | 6.5 | ±20% | 8.4 | 13 | 11.55 | 27 | |
784314065 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 6.5 | ±20% | 6.3 | 6.4 | 23.65 | 50 | |
784325078 | SPEC | 7 files | 7.8 | ±20% | 8 | 12 | 14.4 | 23 | |
784325100 | SPEC | 7 files | 10 | ±20% | 7.2 | 10.3 | 23.1 | 21 | |
784314100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 10 | ±20% | 3.7 | 4.85 | 33.72 | 41 | |
784325160 | SPEC | 7 files | 16.7 | ±20% | 5 | 7.8 | 38 | 16 |
Order Code | Datasheet |
---|---|
7843140047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
7843250072 | SPEC |
784314011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
784325012 | SPEC |
784325018 | SPEC |
784325024 | SPEC |
784325033 | SPEC |
784314033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
784325042 | SPEC |
784314049 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
784325055 | SPEC |
784325065 | SPEC |
784314065 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
784325078 | SPEC |
784325100 | SPEC |
784314100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
784325160 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|