Characteristics
- Excellent performance in small package (EP7)
- 1 or 2 secondary windings
- 6 Translations
- 2500 VAC test voltage
- Basic insulation for operating voltages up to 250 VRMS
Applications
- Suitable for signal and power application
- Designed for gate drive application high efficient SMPS
- Synchronous Flyback
Products
EP7
Order Code | Datasheet | Downloads | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | n | ∫Udt (µVs) | CWW 1 (pF) | VT (V (AC)) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
760301301 | SPEC | 7 files | 1100 | 1300 | 1300 | 1:1:1 | 102 | 11 | 2500 | |
760301302 | SPEC | 7 files | 1100 | 1300 | – | 1:1 | 102 | 11 | 2500 | |
760301303 | SPEC | 7 files | 1100 | 700 | 700 | 2:1:1 | 102 | 11 | 2500 | |
760301304 | SPEC | 7 files | 1300 | 600 | 600 | 2.5:1:1 | 120 | 11 | 2500 | |
760301305 | SPEC | 7 files | 1000 | 900 | 900 | 1.5:1:1 | 99 | 11 | 2500 | |
760301306 | SPEC | 7 files | 1600 | 650 | 650 | 3:1:1 | 140 | 11 | 2500 |
Samples |
---|
Order Code | Datasheet | Downloads | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | n | ∫Udt (µVs) | CWW 1 (pF) | VT (V (AC)) | Samples |
---|