WCAP-SISC Supercapacitors (EDLCs)
Standard Cylindrical – Snap-In
LTSpice files
Characteristics
- Product series with snap-in contacts
- Higher energy density than usual capacitors
- Mounting style: Radial snap-in
- Life Cycles: 500000 Cycles
- Recommended soldering: Wave soldering
Applications
- Memory backup
- Network equipment
- UPS systems
- Power assist
- Energy Harvesting
- EDLC-Calculator
- EDLC-Calculator & User Guide
Application Notes
- ANP077 Supercapacitor – A Guide for the Design-In Process
- ANP090 Keep the balance – Balancing of supercapacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP151 Mastering Galvanic Isolation: Ensuring Safety in High-Power Electronics with Würth Elektronik Products
- SN009: How to Use Supercapacitors?
- SN012: How does a Supercapacitor age? Lifetime Model of Electric Double Layer Capacitors
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | C | VR(V) | Life Cycle (Value)(Cycles) | Operating Temperature | RESR DC(mΩ) | RESR AC(mΩ) | ILeak(mA) | IMax(A) | IRated(A) | P(kW/ kg) | E(Wh/ kg) | Pitch(mm) | Ø D(mm) | L(mm) | Packaging | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
851617031001 | SPEC100 F, 2.7 V, 500000 Cycles | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 F | Rated Voltage2.7 V | Life Cycle500000 Cycles | Operating Temperature -40 °C up to +65 °C | ESR12 mΩ | ESR9 mΩ | Leakage Current0.55 mA | Max. Discharge Current61.3 A | Rated Discharge Current21.7 A | Power Density7.23 kW/ kg | Energy Density4.8 Wh/ kg | Pitch10 mm | Diameter22 mm | Length45 mm | PackagingCarton | –Check availability | ||
851617034001 | SPEC350 F, 2.7 V, 500000 Cycles | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance350 F | Rated Voltage2.7 V | Life Cycle500000 Cycles | Operating Temperature -40 °C up to +65 °C | ESR3.5 mΩ | ESR3.2 mΩ | Leakage Current1.5 mA | Max. Discharge Current212 A | Rated Discharge Current75 A | Power Density8.01 kW/ kg | Energy Density5.4 Wh/ kg | Pitch24.3 mm | Diameter35 mm | Length61 mm | PackagingBulk | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Products of interest
Videos
Würth Elektronik Webinar: Keep the balance – How to balance Supercapacitors
Videos
Würth Elektronik Webinar: about the technology of super capacitors & how you get the best out of it
Videos
The Supercapacitor – A Versatile Energy Storage Device and How to Use it.
Videos
#askLorandt explains: Supercapacitors and the difference to conventional capacitors and batteries
Videos
#askLorandt explains: How to use Supercapacitors in the industrial environment as best as possible
Videos
Webinar: Introduction to the capacitor technologies and how to use them