LTSpice files
Characteristics
- General purpose product series with max. operating temperature of +105 °C
- Low ESR over high frequency range
- High permissible ripple current
- Mounting style: THT Radial
- Recommended soldering: Wave soldering
Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
Products
All
⌀ 8 mm
⌀ 10 mm
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 870025574002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 2000 | 4500 | 235 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025574003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 25 | 2000 | 4500 | 340 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025574004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 25 | 2000 | 4500 | 410 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025574005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 2000 | 4500 | 500 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 2000 | 4800 | 160 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870025 | ||
| 870025174001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 6.3 | 2000 | 5100 | 226.8 | 7 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 16 | 2000 | 4500 | 288 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025575006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 25 | 2000 | 4900 | 900 | 8 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 2000 | 5100 | 277 | 7 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | 4500 | 352 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025575007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 2000 | 4900 | 1100 | 8 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 6.3 | 2000 | 5100 | 340.2 | 7 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 16 | 2000 | 4500 | 432 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025575008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 25 | 2000 | 4900 | 1350 | 8 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | 5100 | 416 | 7 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 2000 | 4500 | 528 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025575009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 25 | 2000 | 4900 | 1650 | 8 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 6.3 | 2000 | 5100 | 491 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 16 | 2000 | 5000 | 624 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870025 | ||
| 870025174006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 6.3 | 2000 | 5100 | 592 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025374007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 2000 | 5000 | 752 | 10 | 3.5 | 8 | 11.5 | Ammopack | 870025 | ||
| 870025174007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 6.3 | 2000 | 5100 | 705.6 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025375008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 16 | 2000 | 5500 | 896 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 6.3 | 2000 | 5100 | 428 | 8 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025375009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 16 | 2000 | 5500 | 1000 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 µF | 6.3 | 2000 | 5100 | 516.6 | 10 | 3.5 | 8 | 8 | Ammopack | 870025 | ||
| 870025375010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 µF | 16 | 2000 | 5500 | 1000 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025175010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 6.3 | 2000 | 5900 | 630 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025174011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 µF | 6.3 | 2000 | 5500 | 756 | 10 | 3.5 | 8 | 11.5 | Ammopack | 870025 | ||
| 870025175012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 µF | 6.3 | 2000 | 5900 | 945 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 | ||
| 870025175013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2000 µF | 6.3 | 2000 | 5900 | 1260 | 10 | 5 | 10 | 12.5 | Ammopack | 870025 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 870025574002 | SPEC | |
| 870025574003 | SPEC | |
| 870025574004 | SPEC | |
| 870025574005 | SPEC | |
| 870025374001 | SPEC | |
| 870025174001 | SPEC | |
| 870025374002 | SPEC | |
| 870025575006 | SPEC | |
| 870025174002 | SPEC | |
| 870025374003 | SPEC | |
| 870025575007 | SPEC | |
| 870025174003 | SPEC | |
| 870025374004 | SPEC | |
| 870025575008 | SPEC | |
| 870025174004 | SPEC | |
| 870025374005 | SPEC | |
| 870025575009 | SPEC | |
| 870025174005 | SPEC | |
| 870025374006 | SPEC | |
| 870025174006 | SPEC | |
| 870025374007 | SPEC | |
| 870025174007 | SPEC | |
| 870025375008 | SPEC | |
| 870025174008 | SPEC | |
| 870025375009 | SPEC | |
| 870025174009 | SPEC | |
| 870025375010 | SPEC | |
| 870025175010 | SPEC | |
| 870025174011 | SPEC | |
| 870025175012 | SPEC | |
| 870025175013 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them


