General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 7.5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Matte Tin over Nickel |
Contact Type | Stamped |
Spring Material | Stainless Steel |
Electrical Properties | |
---|---|
IR cULus | 30 A |
Working Voltage [cULus] | 600 V (AC) |
Withstanding Voltage [cULus] | 2200 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 12 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 10 to 24 (AWG) |
Solid Wire Section (Metric) | 5.26 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 10 to 24 (AWG) |
Stranded Wire Section (Metric) | 5.26 to 0.205 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691404910002MB | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | 612690 | |
691404910003MB | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | – | |
691404910005MB | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: