en

Cart

Your cart is empty.

WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp

Kind Properties
Pitch 5.08 mm
Material Properties
Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy with Tin over Nickel
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 20 A
IR VDE 20 A
Working Voltage 300 V (AC); 450 V (AC)
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ
Mechanical Properties
Wire Strip Length 6 (mm)
Screw M3
Certification
UL Approval E150931 Cat No. MRT18 (5)
VDE Approval 40022114 Type MRT18
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins
(mm)
Wire Section Samples
691236510002
IGE STE 3D ALT EAG CAD Rising Cage Clamp PCB Yes Double Level Horizontal 2 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
691236510003
IGE STE 3D ALT EAG CAD Rising Cage Clamp PCB Yes Double Level Horizontal Entry 3 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Order Code Data­sheet
691236510002
691236510003
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins
(mm)
Wire Section Samples