General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 14 A; 16 A |
IR cULus | 14 A |
IR VDE | 16 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691386700002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal/Vertical | 691002 | |
691386700003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700007 | SPEC | 7 files | 7 | Pluggable | PCB | No | Horizontal/Vertical PCB Header | – | |
691386700008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700009 | SPEC | 6 files | 9 | Pluggable | PCB | No | Horizontal/Vertical PCB Header | – | |
691386700010 | SPEC | 6 files | 10 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700011 | SPEC | 6 files | 11 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700012 | SPEC | 7 files | 12 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700013 | SPEC | 6 files | 13 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700014 | SPEC | 6 files | 14 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700015 | SPEC | 6 files | 15 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700016 | SPEC | 6 files | 16 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700017 | SPEC | 6 files | 17 | Pluggable | PCB | No | Horizontal/Vertical | – | |
691386700018 | SPEC | 6 files | 18 | Pluggable | PCB | No | Horizontal/Vertical | – |
Order Code | Datasheet |
---|---|
691386700002 | SPEC |
691386700003 | SPEC |
691386700004 | SPEC |
691386700005 | SPEC |
691386700006 | SPEC |
691386700007 | SPEC |
691386700008 | SPEC |
691386700009 | SPEC |
691386700010 | SPEC |
691386700011 | SPEC |
691386700012 | SPEC |
691386700013 | SPEC |
691386700014 | SPEC |
691386700015 | SPEC |
691386700016 | SPEC |
691386700017 | SPEC |
691386700018 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: