WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp

WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
General Information
Operating Temperature-30 °C up to +110 °C
ComplianceLead free / RoHS; RoHS
Pitch5 mm
Material Properties
Insulator MaterialPA6/66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Contact MaterialCopper Alloy
Contact PlatingNickel over Tin
Contact TypeStamped
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialCopper Alloy
Electrical Properties
IR[cULus]14 A
IR[VDE]24 A
Working Voltage250 V (AC); 300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]250 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]2000 V (AC)
Contact Resistance20 mΩ
RC [cULus]20 mΩ
RC [VDE]20 mΩ
Mechanical Properties
Wire Strip Length6 (mm)
ScrewM3
Certification
cULus ApprovalE150931
VDE Approval40021356
VDE Approval40021356 TYPE: CLA
Packaging Properties
PackagingBox

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710004
SPEC4, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710005
SPEC5, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710006
SPEC6, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710007
SPEC7, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins7 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710008
SPEC8, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710009
SPEC9, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins9 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability
WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp
691242710010
SPEC10, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
–Check availability

Tailored to your needs

Custom & Standard Terminal Blocks

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

cm-weplus-printing

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

m-weplus-coding-pins

Coding

Installation of coding pins according to keying specification

cm-weplus-color-coding

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

cm-weplus-assembly

Assembly

Rapid assembly of pin numbers according to your needs

Examples of Highly Customized Products

In House Design & Consulting

cm-wr-tbl-product-design

Product Design

cm-wr-tbl-tooling-design

Tooling Design

cm-wr-tbl-machines-design

Machines Design

cm-wr-tbl-prototyping

Prototyping & Production