General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | Lead free / RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Nickel over Tin |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
Electrical Properties | |
---|---|
IR[cULus] | 14 A |
IR[VDE] | 14 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2000 V (AC) |
Contact Resistance | 20 mΩ |
RC | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40021356 |
VDE Approval | 40021365 TYPE: CIA |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691241700004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | 691001 | |
691241700005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691241700006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691241700007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691241700008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691241700009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | |
691241700010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – |
Order Code | Datasheet |
---|---|
691241700004 | SPEC |
691241700005 | SPEC |
691241700006 | SPEC |
691241700007 | SPEC |
691241700008 | SPEC |
691241700009 | SPEC |
691241700010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: