General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
Electrical Properties | |
---|---|
IR cULus | 18 A |
IR VDE | 20 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 (mm) |
Screw | M2.5 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40021373 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691133710004 | SPEC | 6 files | 4 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710005 | SPEC | 6 files | 5 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710006 | SPEC | 6 files | 6 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710007 | SPEC | 6 files | 7 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710008 | SPEC | 6 files | 8 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710009 | SPEC | 6 files | 9 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | |
691133710010 | SPEC | 6 files | 10 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) |
Order Code | Datasheet |
---|---|
691133710004 | SPEC |
691133710005 | SPEC |
691133710006 | SPEC |
691133710007 | SPEC |
691133710008 | SPEC |
691133710009 | SPEC |
691133710010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|