General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Steel |
Contact Plating | Zinc |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Steel |
Electrical Properties | |
---|---|
IR | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage | 2000 V (AC) |
Withstanding Voltage [cULus] | 2000 V (AC) |
Contact Resistance | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 9 (mm) |
Screw | M2 |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691127700002B | SPEC | 6 files | 2 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | 691001 | |
691127700003B | SPEC | 6 files | 3 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | 612690 | |
691127700004B | SPEC | 6 files | 4 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691127700005B | SPEC | 6 files | 5 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691127700006B | SPEC | 6 files | 6 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691127700008B | SPEC | 6 files | 8 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691127700002B | SPEC |
691127700003B | SPEC |
691127700004B | SPEC |
691127700005B | SPEC |
691127700006B | SPEC |
691127700008B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: