General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 8 A |
IR[cULus] | 8 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691308330002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | 691001 | |
691308330003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | – | |
691308330004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | – | |
691308330005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | – | |
691308330006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | – | |
691308330007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | – | |
691308330008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | – | |
691308330012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | – |
Order Code | Datasheet |
---|---|
691308330002 | SPEC |
691308330003 | SPEC |
691308330004 | SPEC |
691308330005 | SPEC |
691308330006 | SPEC |
691308330007 | SPEC |
691308330008 | SPEC |
691308330012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: