en

Cart

Your cart is empty.

WR-TBL Series 2303 - 3.81 mm Double Level Horiz. Entry Modular w. Rising Cage

Kind Properties
Pitch 3.81 mm
Material Properties
Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Copper over Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 10 A
Working Voltage 300 V (AC)
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Mechanical Properties
Wire Strip Length 5 up to 6 (mm)
Screw M2
Certification
cULus Approval E315414
UL Approval E315414
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples
691230310004
STE 3D ALT EAG IGS CAD Rising Cage Clamp PCB Yes Double Level Horizontal 4 24 to 16 (AWG) 0.205 to 1.31 (mm²)
691230310006
STE 3D ALT EAG IGS CAD Rising Cage Clamp PCB Yes Double Level Horizontal 6 24 to 16 (AWG) 0.205 to 1.31 (mm²)
Order Code Data­sheet
691230310004
691230310006
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples