General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Spring Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 4 A |
IR cULus | 4 A |
Working Voltage | 160 V (AC) |
Working Voltage [cULus] | 160 V (AC) |
Withstanding Voltage | 1320 V (AC) |
Withstanding Voltage [cULus] | 2500 V (AC) |
Contact Resistance | 20 mΩ |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 up to 8 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 28 to 20 (AWG) |
Solid Wire Section (Metric) | 0.08 to 0.5 (mm²) |
Stranded Wire Section (AWG) | 28 to 20 (AWG) |
Stranded Wire Section (Metric) | 0.08 to 0.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691381030002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | 691002 | |
691381030003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – | |
691381030012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691381030002 | SPEC |
691381030003 | SPEC |
691381030004 | SPEC |
691381030005 | SPEC |
691381030006 | SPEC |
691381030007 | SPEC |
691381030008 | SPEC |
691381030012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: