General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | ROHS & Reach |
Pitch | 10.16 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Contact Type | Stamped |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
Electrical Properties | |
---|---|
IR cULus | 16 A |
IR VDE | 24 A |
Working Voltage | 300 V (AC); 450 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 450 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40021392 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691253610001 | SPEC | 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | |
691253610101 | SPEC | 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | |
691253610002 | SPEC | 8 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | 691001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: