General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 10 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Steel |
Contact Plating | Zinc |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy with Tin over Nickel |
Electrical Properties | |
---|---|
IR[cULus] | 16 A |
IR[VDE] | 24 A |
Working Voltage | 300 V (AC); 750 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 3000 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40022115 |
VDE Approval | 40022115 Type COB |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691201820101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | |
691201820001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | |
691201820002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|